您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 210217 - Cross recessed pan head screw with type "Z" - Stainless steel A2 - DIN 7985 - ISO 7045
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 10 - Machine screws
Stainless steel A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_10/a2/210217.prj},{NB=bene_inox_210217-4X35},{REF=210217-4X35},{DXL=4x35},{MAT=Acier inoxydable A2},{IDNR=},{NENN=M4x35},{D=4.0},{L=35},{D3=3.141},{P=0.700},{DK=8.000},{K=3.1},{K1=3.1},{RA=6.500},{M=4.400},{R=0.200},{X=1.200},{B=33.600},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
K
Head height
[mm]
Béné Inox 210217-2X4
210217-2X4
2x4
Acier inoxydable A2
2.0
4
1.6
Béné Inox 210217-2X5
210217-2X5
2x5
Acier inoxydable A2
2.0
5
1.6
Béné Inox 210217-2X6
210217-2X6
2x6
Acier inoxydable A2
2.0
6
1.6
Béné Inox 210217-2X8
210217-2X8
2x8
Acier inoxydable A2
2.0
8
1.6
Béné Inox 210217-2X10
210217-2X10
2x10
Acier inoxydable A2
2.0
10
1.6
Béné Inox 210217-2X12
210217-2X12
2x12
Acier inoxydable A2
2.0
12
1.6
Béné Inox 210217-2X16
210217-2X16
2x16
Acier inoxydable A2
2.0
16
1.6
Béné Inox 210217-2X20
210217-2X20
2x20
Acier inoxydable A2
2.0
20
1.6
Béné Inox 210217-2,5X4
210217-2,5X4
2.5x4
Acier inoxydable A2
2.5
4
2.0
Béné Inox 210217-2,5X5
210217-2,5X5
2.5x5
Acier inoxydable A2
2.5
5
2.0
Béné Inox 210217-2,5X6
210217-2,5X6
2.5x6
Acier inoxydable A2
2.5
6
2.0
Béné Inox 210217-2,5X8
210217-2,5X8
2.5x8
Acier inoxydable A2
2.5
8
2.0
Béné Inox 210217-2,5X10
210217-2,5X10
2.5x10
Acier inoxydable A2
2.5
10
2.0
Béné Inox 210217-2,5X12
210217-2,5X12
2.5x12
Acier inoxydable A2
2.5
12
2.0
Béné Inox 210217-2,5X16
210217-2,5X16
2.5x16
Acier inoxydable A2
2.5
16
2.0
Béné Inox 210217-2,5X20
210217-2,5X20
2.5x20
Acier inoxydable A2
2.5
20
2.0
Béné Inox 210217-3X4
210217-3X4
3x4
Acier inoxydable A2
3.0
4
2.4
Béné Inox 210217-3X5
210217-3X5
3x5
Acier inoxydable A2
3.0
5
2.4
Béné Inox 210217-3X6
210217-3X6
3x6
Acier inoxydable A2
3.0
6
2.4
Béné Inox 210217-3X8
210217-3X8
3x8
Acier inoxydable A2
3.0
8
2.4
Béné Inox 210217-3X10
210217-3X10
3x10
Acier inoxydable A2
3.0
10
2.4
Béné Inox 210217-3X12
210217-3X12
3x12
Acier inoxydable A2
3.0
12
2.4
Béné Inox 210217-3X16
210217-3X16
3x16
Acier inoxydable A2
3.0
16
2.4
Béné Inox 210217-3X20
210217-3X20
3x20
Acier inoxydable A2
3.0
20
2.4
Béné Inox 210217-3X25
210217-3X25
3x25
Acier inoxydable A2
3.0
25
2.4
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 215601 - Hexagon nut - Stainless steel A2 - DIN 934
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 210215 - Countersunk flat head screw type Phillips - Stainless steel...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 210211 - Slotted pan head screw - Stainless steel A2 - DIN 85 - ISO ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 410216 - Cross recessed pan head screw with type "Z" - Stainless ste...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Reference 62216 - Pan head machine screw cross recess pozidrive - DIN 7985 ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 43011 - Hexagon domed welded cap nut DIN 1587 - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Model 43010 - Hexagon domed welded cap nut DIN 1587 - Plain
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Reference 62501 - Plain washer normal type NFE 25514 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 210216 - Cross recessed pan head screw with type "Z" - Stainless ste...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 216503 - Plain washer type Z - Stainless steel A2 - NFE 25-514
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
Modèle 216514 - Serrated lock washer internal teeth - Stainless steel A2 - ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 212408 - "Pozidriv" cross recessed countersunk head tapping screw - ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Reference 62505 - Plain washer large type NFE 25514 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表