카탈로그: BENE INOX - Visserie et boulonnerie - Eléments de fixation
생성됨: 12.02.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 210212 - Slotted "Polier" head screw - Stainless steel A2 - NF E 25-129
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 10 - Machine screws
Stainless steel A2
Powered by
CAD모델 선택
{bene_inox_boulonnerie/serie_10/a2/210212.prj},{NB=bene_inox_210212-5X45},{REF=210212-5X45},{MAT=Acier inoxydable A2},{IDNR=},{D=5},{L=45},{D3=4.019},{P=0.80},{A=1.6},{B=38},{DK=13.0},{K=2.70},{DS=5.0},{DA=5.7},{R=0.20},{N=1.2},{T=1.20},{W=1.2},{X=2.00},{FORM=0.000},{WEB=https://www.bene-inox.com}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Référence
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
K
Head height
[mm]
Béné Inox 210212-3X5
210212-3X5
3X5
Acier inoxydable A2
3
5
1.65
Béné Inox 210212-3X6
210212-3X6
3X6
Acier inoxydable A2
3
6
1.65
Béné Inox 210212-3X8
210212-3X8
3X8
Acier inoxydable A2
3
8
1.65
Béné Inox 210212-3X10
210212-3X10
3X10
Acier inoxydable A2
3
10
1.65
Béné Inox 210212-3X12
210212-3X12
3X12
Acier inoxydable A2
3
12
1.65
Béné Inox 210212-3X16
210212-3X16
3X16
Acier inoxydable A2
3
16
1.65
Béné Inox 210212-3X20
210212-3X20
3X20
Acier inoxydable A2
3
20
1.65
Béné Inox 210212-3X30
210212-3X30
3X30
Acier inoxydable A2
3
30
1.65
Béné Inox 210212-4X6
210212-4X6
4X6
Acier inoxydable A2
4
6
2.20
Béné Inox 210212-4X8
210212-4X8
4X8
Acier inoxydable A2
4
8
2.20
Béné Inox 210212-4X10
210212-4X10
4X10
Acier inoxydable A2
4
10
2.20
Béné Inox 210212-4X12
210212-4X12
4X12
Acier inoxydable A2
4
12
2.20
Béné Inox 210212-4X16
210212-4X16
4X16
Acier inoxydable A2
4
16
2.20
Béné Inox 210212-4X20
210212-4X20
4X20
Acier inoxydable A2
4
20
2.20
Béné Inox 210212-4X25
210212-4X25
4X25
Acier inoxydable A2
4
25
2.20
Béné Inox 210212-4X30
210212-4X30
4X30
Acier inoxydable A2
4
30
2.20
Béné Inox 210212-4X35
210212-4X35
4X35
Acier inoxydable A2
4
35
2.20
Béné Inox 210212-4X40
210212-4X40
4X40
Acier inoxydable A2
4
40
2.20
Béné Inox 210212-4X50
210212-4X50
4X50
Acier inoxydable A2
4
50
2.20
Béné Inox 210212-4X60
210212-4X60
4X60
Acier inoxydable A2
4
60
2.20
Béné Inox 210212-5X8
210212-5X8
5X8
Acier inoxydable A2
5
8
2.70
Béné Inox 210212-5X10
210212-5X10
5X10
Acier inoxydable A2
5
10
2.70
Béné Inox 210212-5X12
210212-5X12
5X12
Acier inoxydable A2
5
12
2.70
Béné Inox 210212-5X16
210212-5X16
5X16
Acier inoxydable A2
5
16
2.70
Béné Inox 210212-5X20
210212-5X20
5X20
Acier inoxydable A2
5
20
2.70
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Modèle 415604 - Ecrou hexagonal borgne selon DIN 1587
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 410626 - Female scuttle screw - Stainless steel A4
BENE INOX - Visserie et boulonnerie - Eléments de fixation
20.07.2022
Modèle 216501 - Plain stamped washer type "M" - Stainless steel A2 - NFE 25...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
06.02.2023
Modèle 216503 - Plain washer type Z - Stainless steel A2 - NFE 25-514
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 215618 - Prevailing torque type cap nut with nylon insert - Stainles...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 215603 - Hexagon thin nut - Stainless steel A2 - DIN 439 - ISO 4035
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 210209 - Slotted raised countersunk head screw - Stainless steel A2 ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 415620 - Ecrou hexagonal 3D - DIN 6334
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 410101 - Hexagon head screw - Stainless A4 - DIN 933- ISO 4017
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 215619 - Slotted and castellated hexagon nut - Stainless steel A2 - ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
GH2 Ø32 - 100 mm - Guide unit
Aventics
13.07.2022
FSU-C-F - Straight, external thread swivel, nickel plated brass, conduit fi...
Flexicon
11.11.2020
FLP-C - Straight, external thread, nickel plated brass, conduit fitting
Flexicon
11.11.2020
LTP-C - Straight, external thread, nickel plated brass, conduit fitting
Flexicon
11.11.2020
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성