您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
ASQ - Air Saving Valve Flow Valve
SMC
bp3_flow_control_equipment
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/asq.prj},{NB=ASQ530F-02-12S(0)},{IDNR=},{MODEL=ASQ530F-02-12S},{OPTION=},{NUT=},{ROT=0},{D=12},{T=R1/4},{TN=13.157},{TK=11.45},{H=21},{D1=20.9},{D2=24.3},{D3=24.8},{D4=20.4},{D5=16.2},{L1=63.5},{L2=34.4},{L3=23.4},{L4MAX=53.5},{L4MIN=48.5},{L5=92.2},{L6=72.0},{L7MAX=55.8},{L7MIN=50.8},{L8=25.6},{A1MAX=49.8},{A1MIN=44.8},{A2=19.0},{M=22.0},{H1=22.0},{H2=18.0},{H3=17},{H4=10.0},{H5=15},{AA=2.9},{AB=3.5},{AC=5.4},{AD=5.0},{AE=3.8},{AF=1.9},{AG=13.7},{AH=3.0},{AI=5.5},{AJ=28.2},{AK=2.2},{AL=3.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
D
Tube O.D.
[mm]
T
Port size
ⁿ/ₐ
H
H (width across flats)
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4MAX
[mm]
L4MIN
[mm]
L5
[mm]
L6
[mm]
L7MAX
[mm]
L7MIN
[mm]
L8
[mm]
A1MAX
[mm]
A1MIN
[mm]
A2
[mm]
M
[mm]
ASQ430F-02-06S(0)
6
R1/4
17
18.5
20.0
21.5
19.5
61.6
34.9
20.3
49.4
44.4
88.8
68.7
50.6
45.6
23.0
44.6
39.6
17.9
17.0
ASQ430F-02-08S(0)
8
R1/4
17
18.5
20.0
21.5
19.5
62.6
35.9
20.3
49.4
44.4
88.8
68.7
50.6
45.6
23.0
44.6
39.6
17.9
18.5
ASQ430F-02-10S(0)
10
R1/4
17
18.5
20.0
21.5
19.5
57.7
31.0
20.3
49.4
44.4
88.8
68.7
50.6
45.6
23.0
44.6
39.6
17.9
21.0
ASQ530F-02-06S(0)
6
R1/4
21
18.5
24.3
24.8
20.4
65.6
36.5
23.4
53.5
48.5
92.2
72.0
55.8
50.8
25.6
49.8
44.8
19.0
17.0
ASQ530F-02-08S(0)
8
R1/4
21
18.5
24.3
24.8
20.4
66.6
37.5
23.4
53.5
48.5
92.2
72.0
55.8
50.8
25.6
49.8
44.8
19.0
18.5
ASQ530F-02-10S(0)
10
R1/4
21
18.5
24.3
24.8
20.4
61.7
32.6
23.4
53.5
48.5
92.2
72.0
55.8
50.8
25.6
49.8
44.8
19.0
21.0
ASQ530F-02-12S(0)
12
R1/4
21
20.9
24.3
24.8
20.4
63.5
34.4
23.4
53.5
48.5
92.2
72.0
55.8
50.8
25.6
49.8
44.8
19.0
22.0
ASQ530F-03-06S(0)
6
R3/8
21
18.5
24.3
24.8
20.4
65.6
36.5
23.4
53.5
48.5
93.8
73.6
57.4
52.4
25.6
51.0
46.0
20.2
17.0
ASQ530F-03-08S(0)
8
R3/8
21
18.5
24.3
24.8
20.4
66.6
37.5
23.4
53.5
48.5
93.8
73.6
57.4
52.4
25.6
51.0
46.0
20.2
18.5
ASQ530F-03-10S(0)
10
R3/8
21
18.5
24.3
24.8
20.4
61.7
32.6
23.4
53.5
48.5
93.8
73.6
57.4
52.4
25.6
51.0
46.0
20.2
21.0
ASQ530F-03-12S(0)
12
R3/8
21
20.9
24.3
24.8
20.4
63.5
34.4
23.4
53.5
48.5
93.8
73.6
57.4
52.4
25.6
51.0
46.0
20.2
22.0
ASQ630F-03-10S(0)
10
R3/8
25
18.5
29.7
30.7
30.0
74.8
32.6
30.8
74.3
66.8
107.9
86.9
67.6
60.1
28.0
61.2
53.7
20.8
21.0
ASQ630F-03-12S(0)
12
R3/8
25
20.9
29.7
30.7
30.0
76.6
34.4
30.8
74.3
66.8
107.9
86.9
67.6
60.1
28.0
61.2
53.7
20.8
22.0
ASQ630F-04-10S(0)
10
R1/2
25
18.5
29.7
30.7
30.0
74.8
32.6
30.8
74.3
66.8
111.4
90.4
71.1
63.6
28.0
62.9
55.4
24.1
21.0
ASQ630F-04-12S(0)
12
R1/2
25
20.9
29.7
30.7
30.0
76.6
34.4
30.8
74.3
66.8
111.4
90.4
71.1
63.6
28.0
62.9
55.4
24.1
22.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ASV - Speed Exhaust Controller
SMC
28.09.2023
ASR - Air Saving Valve Pressure Valve
SMC
26.09.2023
AS_2_1F-A - Speed Controller with One-touch Fittings Elbow Type
SMC
26.09.2023
INA-14 - Check Valve
SMC
28.09.2023
XTO-674 - Check Valve
SMC
28.09.2023
ZSE30/ISE30 - High Precision Digital Pressure Switch (2-Colour Display Type...
SMC
28.09.2023
Connector
CMB Cilindri
19.10.2021
SE 711 EDM - Die buttons with start hole and counterbore relief, ISO 8977A
Märkische Stanz-Partner
31.08.2021
TH350 - Spring Plungers, long design
Märkische Stanz-Partner
02.06.2020
TH310 - Spring plungers with ball and slot, Type K
Märkische Stanz-Partner
02.06.2020
TH110 - Hexagon socket head cap screws, DIN 912
Märkische Stanz-Partner
31.08.2021
SE 754 - Punches trumpet head with spring
Märkische Stanz-Partner
02.06.2020
SE 730 - Punches 30° head
Märkische Stanz-Partner
02.06.2020
SE 713 EKDM - Die buttons with start hole and counterbore relief, ISO 8977B
Märkische Stanz-Partner
31.08.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表