您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
GE LO - maintenance required (steel/steel)
ASK Kugellagerfabrik Artur Seyfert
Askubal Rod ends and spherical bearings
Plain bearing
Spherical bearing
More spherical plain bearings
Powered by
CAD模型選擇
{askubal/rod_ends_and_spherical_bearings/plain_bearings/spherical_bearings/more_spherical_plain_bearings/ge_lo_asmtab.prj},{NB=ASKUBAL GE 63-LO0-0},{BD=GE 63-LO..},{AN=GE 63-LO},{ARTNR=506673},{POS=0},{POS2=0},{D=63},{D2=71.5},{B=63},{C=36},{DREH=0},{D1=95},{DK=83.0},{TS=1270},{ALPHA=4},{GEW=1.20},{DIN=11240-1 Dimension series W},{ECCN=84833080},{INFO=Infotext},{PPATH=parts/ge_lo_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
AN
Designation
ⁿ/ₐ
ARTNR
Product number
ⁿ/ₐ
D
d
[mm]
D2
d2 min.
[mm]
B
b
[mm]
C
c
[mm]
DREH
Drehzahl (nur für kurzzeitige Umdrehungen geeignet)
[min-1]
D1
D
[mm]
DK
dk
[mm]
TS
Load rating static C0
[kN]
ALPHA
Tilt angle
[°]
GEW
Weight
[kg]
DIN
Mounting sizes acc. to DIN ISO
ⁿ/ₐ
ECCN
Customs tariff number
ⁿ/ₐ
ASKUBAL GE 20-LO0-0
GE 20-LO
506683
20
25.0
20
12
124
35
29.0
146
4
0.07
12240-1 Dimension series ...
84833080
ASKUBAL GE 25-LO0-0
GE 25-LO
506988
25
30.0
25
16
98
42
35.0
240
4
0.12
12240-1 Dimension series ...
84833080
ASKUBAL GE 32-LO0-0
GE 32-LO
510522
32
38.0
32
18
0
52
44.0
335
4
0.20
12240-1 Dimension series ...
84833080
ASKUBAL GE 40-LO0-0
GE 40-LO
507872
40
46.0
40
22
65
62
53.0
500
4
0.34
12240-1 Dimension series ...
84833080
ASKUBAL GE 50-LO0-0
GE 50-LO
508143
50
57.0
50
28
52
75
66.0
780
4
0.56
12240-1 Dimension series ...
84833080
ASKUBAL GE 63-LO0-0
GE 63-LO
506673
63
71.5
63
36
0
95
83.0
1270
4
1.20
12240-1 Dimension series ...
84833080
ASKUBAL GE 70-LO0-0
GE 70-LO
900266
70
79.0
70
40
0
105
92.0
1560
4
1.70
12240-1 Dimension series ...
84833080
ASKUBAL GE 80-LO0-0
GE 80-LO
510232
80
91.0
80
45
0
120
105.0
2000
4
2.40
12240-1 Dimension series ...
84833080
ASKUBAL GE 90-LO0-0
GE 90-LO
510513
90
99.0
90
50
0
130
115.0
2440
4
3.04
12240-1 Dimension series ...
84833080
ASKUBAL GE 100-LO0-0
GE 100-LO
510514
100
113.0
100
55
0
150
130.0
3030
4
4.87
12240-1 Dimension series ...
84833080
ASKUBAL GE 110-LO0-0
GE 110-LO
510515
110
124.0
110
55
0
160
140.0
3270
4
5.53
12240-1 Dimension series ...
84833080
ASKUBAL GE 125-LO0-0
GE 125-LO
510428
125
138.0
125
70
0
180
160.0
4750
4
8.19
12240-1 Dimension series ...
84833080
ASKUBAL GE 200-LO0-0
GE 200-LO
509767
200
221.0
200
100
0
290
250.0
10600
4
31.70
12240-1 Dimension series ...
84833080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表