您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
GE DO - maintenance required (steel/steel)
ASK Kugellagerfabrik Artur Seyfert
Askubal Rod ends and spherical bearings
Plain bearing
Spherical bearing
Dimension series E
Powered by
CAD模型選擇
{askubal/rod_ends_and_spherical_bearings/plain_bearings/spherical_bearings/dimension_series_e/ge_do_asmtab.prj},{NB=ASKUBAL GE 45-DO0-0},{BD=GE 45-DO..},{A=DO},{POS=0},{POS2=0},{D=45},{D1=50},{B=32},{C=25},{DREH=0},{DR=68},{DK=60},{TS=637},{ALPHA=7},{GEW=0.427},{DIN=12240-1 Dimension series E},{ECCN=84833080},{INFO=Infotext},{PPATH=parts/ge_do_asmtpl.prj},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
AN
Designation
ⁿ/ₐ
ARTNR
Product number
ⁿ/ₐ
D
d
[mm]
D1
d1
[mm]
B
b
[mm]
C
c
[mm]
DR
dr
[mm]
DK
dk
[mm]
TS
Load rating static C0
[kN]
ALPHA
Tilt angle
[°]
GEW
Weight
[kg]
DIN
Mounting sizes acc. to DIN ISO
ⁿ/ₐ
ECCN
Customs tariff number
ⁿ/ₐ
ASKUBAL GE 6-DO0-0
GE 6-DO
504670
6
8
6
4
14
10
17
13
0.004
12240-1 Dimension series ...
84833080
ASKUBAL GE 8-DO0-0
GE 8-DO
503334
8
10
8
5
16
13
27
15
0.008
12240-1 Dimension series ...
84833080
ASKUBAL GE 10-DO0-0
GE 10-DO
503356
10
13
9
6
19
16
40
12
0.011
12240-1 Dimension series ...
84833080
ASKUBAL GE 12-DO0-0
GE 12-DO
503382
12
15
10
7
22
18
53
10
0.015
12240-1 Dimension series ...
84833080
ASKUBAL GE 15-DO0-0
GE 15-DO
506655
15
18
12
9
26
22
84
8
0.027
12240-1 Dimension series ...
84833080
ASKUBAL GE 17-DO0-0
GE 17-DO
503447
17
20
14
10
30
25
106
10
0.041
12240-1 Dimension series ...
84833080
ASKUBAL GE 20-DO0-0
GE 20-DO
504675
20
24
16
12
35
29
146
9
0.066
12240-1 Dimension series ...
84833080
ASKUBAL GE 25-DO0-0
GE 25-DO
503516
25
29
20
16
42
35
240
7
0.119
12240-1 Dimension series ...
84833080
ASKUBAL GE 30-DO0-0
GE 30-DO
503554
30
34
22
18
47
40
310
6
0.153
12240-1 Dimension series ...
84833080
ASKUBAL GE 35-DO0-0
GE 35-DO
503573
35
39
25
20
55
47
399
6
0.233
12240-1 Dimension series ...
84833080
ASKUBAL GE 40-DO0-0
GE 40-DO
503593
40
45
28
22
62
53
495
7
0.306
12240-1 Dimension series ...
84833080
ASKUBAL GE 45-DO0-0
GE 45-DO
503604
45
50
32
25
68
60
637
7
0.427
12240-1 Dimension series ...
84833080
ASKUBAL GE 50-DO0-0
GE 50-DO
503625
50
55
35
28
75
66
780
6
0.939
12240-1 Dimension series ...
84833080
ASKUBAL GE 60-DO0-0
GE 60-DO
503638
60
66
44
36
90
80
1220
6
1.040
12240-1 Dimension series ...
84833080
ASKUBAL GE 70-DO0-0
GE 70-DO
503649
70
77
49
40
105
92
1560
6
1.550
12240-1 Dimension series ...
84833080
ASKUBAL GE 80-DO0-0
GE 80-DO
503652
80
88
55
45
120
105
2000
6
2.300
12240-1 Dimension series ...
84833080
ASKUBAL GE 90-DO0-0
GE 90-DO
507143
90
98
60
50
130
115
2440
5
2.750
12240-1 Dimension series ...
84833080
ASKUBAL GE 100-DO0-0
GE 100-DO
503657
100
109
70
55
150
130
3030
7
4.450
12240-1 Dimension series ...
84833080
ASKUBAL GE 110-DO0-0
GE 110-DO
507802
110
120
70
55
160
140
3270
6
4.820
12240-1 Dimension series ...
84833080
ASKUBAL GE 120-DO0-0
GE 120-DO
507080
120
130
85
70
180
160
4750
6
8.050
12240-1 Dimension series ...
84833080
ASKUBAL GE 140-DO0-0
GE 140-DO
507208
140
150
90
70
210
180
5350
7
11.020
12240-1 Dimension series ...
84833080
ASKUBAL GE 160-DO0-0
GE 160-DO
900248
160
170
105
80
230
200
6800
8
14.010
12240-1 Dimension series ...
84833080
ASKUBAL GE 180-DO0-0
GE 180-DO
900249
180
192
105
80
260
225
7650
6
18.650
12240-1 Dimension series ...
84833080
ASKUBAL GE 200-DO0-0
GE 200-DO
900250
200
212
130
100
290
250
10600
7
28.030
12240-1 Dimension series ...
84833080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GI-DO - maintenance required (steel/steel) female thread
ASK Kugellagerfabrik Artur Seyfert
02.02.2022
GE UK - maintenance free (steel/PTFE)
ASK Kugellagerfabrik Artur Seyfert
23.06.2022
GE-ES-2RS - Spherical bearing DIN 648 - Steel / steel contact and seals
HPC
03.08.2023
GE FO - maintenance required (steel/steel)
ASK Kugellagerfabrik Artur Seyfert
23.06.2022
GE LO - maintenance required (steel/steel)
ASK Kugellagerfabrik Artur Seyfert
23.06.2022
GE HO2RS - maintenance required (steel/steel)
ASK Kugellagerfabrik Artur Seyfert
23.06.2022
GE TGR - maintenance free (steel/PTFE)
ASK Kugellagerfabrik Artur Seyfert
23.06.2022
GE...HO-2RS, GE...LO, GE...FO, GE...FO-2RS, GE...FW, GE...FW-2RS
Fluro
20.09.2021
GE..E (2RS), GE..ZO (2RS)
Fluro
17.09.2021
GLRSW - Spherical Plain Bearings, Stainless Steel Metric
JW Winco
25.06.2024
Steel-on-Steel-without Seals (SB,SB...A,GE...E,ES,G,GS)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
GE-ES - Spherical bearing DIN 648 - Steel / steel contact
HPC
03.08.2023
BLR_001_101 - Radial spherical plain bearings
SKF
22.09.2023
BS2_001 - Spherical roller bearings
SKF
06.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表