您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
AKH - Male Connector Type Check Valve
SMC
bp3_flow_control_equipment
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/akh_mc.prj},{NB=AKH08A-01S},{GUI=AKH08*-01S},{OD=8},{R=1/8},{MODEL=AKH08x-01S},{DIRECTION=A},{H=14},{L=31.7},{A=27.7},{M=18.5},{EA=6.5},{CNSMASSEXACT=16},{MODEL1=AKH08},{MODEL2=01S},{LV1=1.5},{LV2=1.9},{LV3=18.0},{LV4=7.8},{LV5=0.0},{DH1=13.5},{DH2=9.0},{DH3=14.0},{DH4=13.8},{ND=9.728},{RA=0.0},{RP=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
GUI
ⁿ/ₐ
OD
Applicable tubing O.D.
[mm]
R
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
Hexagon width across flats
[mm]
L
[mm]
A
[mm]
M
[mm]
EA
Effective area
[mm^2]
CNSMASSEXACT
Mass
[g]
AKH04A-M5
AKH04*-M5
4
M5x0.8
AKH04x-M5
8
24.3
21.2
12.7
2.8
5
AKH04A-01S
AKH04*-01S
4
1/8
AKH04x-01S
10
24.6
20.6
12.7
2.8
10
AKH06A-M5
AKH06*-M5
6
M5x0.8
AKH06x-M5
10
25.8
22.2
13.5
2.8
8
AKH06A-01S
AKH06*-01S
6
1/8
AKH06x-01S
10
26.9
22.9
13.5
6.5
8
AKH06A-02S
AKH06*-02S
6
1/4
AKH06x-02S
14
30.0
24.0
17.0
6.5
22
AKH08A-01S
AKH08*-01S
8
1/8
AKH08x-01S
14
31.7
27.7
18.5
6.5
16
AKH08A-02S
AKH08*-02S
8
1/4
AKH08x-02S
14
42.0
36.0
18.5
14.0
24
AKH08A-03S
AKH08*-03S
8
3/8
AKH08x-03S
17
42.0
35.5
18.5
14.0
43
AKH10A-02S
AKH10*-02S
10
1/4
AKH10x-02S
17
54.3
48.3
21.0
24.0
45
AKH10A-03S
AKH10*-03S
10
3/8
AKH10x-03S
17
47.3
40.8
21.0
24.0
39
AKH10A-04S
AKH10*-04S
10
1/2
AKH10x-04S
22
49.3
41.3
21.0
24.0
80
AKH12A-03S
AKH12*-03S
12
3/8
AKH12x-03S
19
60.5
54.0
22.0
34.0
62
AKH12A-04S
AKH12*-04S
12
1/2
AKH12x-04S
22
54.5
46.5
22.0
34.0
80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
【Discontinued Product】: KQ2L - One-touch Fittings Union Elbow :This product...
SMC Corporation
14.05.2024
D-M9x - Solid State Switch / Direct Mounting / In-line
SMC
28.09.2023
Straight, tapered , male R1/C
Metalwork
21.07.2022
gpc - tube connector
AirTAC
21.07.2022
ISO 7379 - Shoulder screws with collar
Ganter
12.04.2024
PC
NIHON PISCO CO., LTD.
27.10.2022
AS_2_1FE - Speed Controller with Residual Pressure Release Valve with One-t...
SMC
26.09.2023
Model 5231 - Weld female half coupling - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
AKH - Male Connector Type Check Valve
SMC Corporation
14.05.2024
AKH - Straight Type Check Valve
SMC
14.01.2022
AS1002F-4002F - Speed Controller with One-touch Fittings / In-line Type
SMC
28.09.2023
KGL (Male Elbow) - Stainless One-touch Fittings / Male Elbow
SMC
28.09.2023
AKH (Inch) - Male Connector Type Check Valve
SMC
28.09.2023
KQ2H - Male Connector (Sealant)
SMC
28.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表