您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
AG-S - Automatic ejector device
Pedrotti
Normalised
Standard elements for injection and die casting molds
AG-S Automatic extraction device
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/ag_s_dispositivo/ag_s.prj},{NB=AG-S - 411xM24X3},{TYP=AG-S},{COD=411},{A=68},{B=25},{C=35},{M=M24X3},{MD=24.000},{MP=3.000},{N=16},{O=10.45},{P=3.95},{Q=25.0},{S=32},{T=13.75},{Z=12.75},{M2=12.0},{RA=1.0},{RB=4},{SM=1.5},{SM1=5.0},{D=0},{E=0},{G=0},{H=0},{I=0},{L=0},{M1=-},{M1D=0.000},{M1P=0.000},{U=0},{V=0.0},{AA=0.0},{BB=0},{CC=0},{DD=0},{EE=0.0},{GG=0},{HH=0},{II=0},{VV=0},{UU=0},{M12=0.0},{X=0},{Y=0},{RC=0.0},{SM2=0.0},{SM3=0},{SM4=0.0},{MB=M24X3},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
TYP
Type
ⁿ/ₐ
COD
Code
ⁿ/ₐ
A
[mm]
B
[mm]
C
ØC
[mm]
M
ⁿ/ₐ
N
[mm]
O
[mm]
P
[mm]
Q
Ø
[mm]
S
[mm]
T
[mm]
Z
[mm]
M2
M/2
[mm]
RA
[mm]
RB
[mm]
SM
[mm]
SM1
[mm]
E
[mm]
G
ØG
[mm]
H
ØH
[mm]
I
ØI
[mm]
L
[mm]
M1
ⁿ/ₐ
U
ØU
[mm]
V
[mm]
AA
[mm]
BB
[mm]
CC
[mm]
DD
[mm]
EE
[mm]
GG
ØGG
[mm]
HH
ØHH
[mm]
II
ØII
[mm]
VV
[mm]
UU
ØUU
[mm]
M12
M1/2
[mm]
X
[mm]
Y
[mm]
RC
[mm]
SM2
[mm]
SM3
[mm]
SM4
[mm]
AG-S - 401xM10X1,5
AG-S
401
55
20
26
M10X1,5
12
10.18
2.78
17.8
22
9.93
10.00
5.0
1.0
3
1.0
4.4
0
0
0
0
0
-
0
0.0
0.0
0
0
0
0.0
0
0
0
0
0
0.0
0
0
0.0
0.0
0
0.0
AG-S - 401xM12X1,75
AG-S
401
55
20
26
M12X1,75
12
10.18
2.78
17.8
22
9.93
10.00
6.0
1.0
3
1.0
4.4
0
0
0
0
0
-
0
0.0
0.0
0
0
0
0.0
0
0
0
0
0
0.0
0
0
0.0
0.0
0
0.0
AG-S - 401xM14X2
AG-S
401
55
20
26
M14X2
12
10.18
2.78
17.8
22
9.93
10.00
7.0
1.0
3
1.0
4.4
0
0
0
0
0
-
0
0.0
0.0
0
0
0
0.0
0
0
0
0
0
0.0
0
0
0.0
0.0
0
0.0
AG-S - 401xM16X2
AG-S
401
55
20
26
M16X2
12
10.18
2.78
17.8
22
9.93
10.00
8.0
1.0
3
1.0
4.4
0
0
0
0
0
-
0
0.0
0.0
0
0
0
0.0
0
0
0
0
0
0.0
0
0
0.0
0.0
0
0.0
AG-S - 411xM16X2
AG-S
411
68
25
35
M16X2
16
10.45
3.95
25.0
32
13.75
12.75
8.0
1.0
4
1.0
5.0
0
0
0
0
0
-
0
0.0
0.0
0
0
0
0.0
0
0
0
0
0
0.0
0
0
0.0
0.0
0
0.0
AG-S - 411xM18X2,5
AG-S
411
68
25
35
M18X2,5
16
10.45
3.95
25.0
32
13.75
12.75
9.0
1.0
4
1.0
5.0
0
0
0
0
0
-
0
0.0
0.0
0
0
0
0.0
0
0
0
0
0
0.0
0
0
0.0
0.0
0
0.0
AG-S - 411xM20X2,5
AG-S
411
68
25
35
M20X2,5
16
10.45
3.95
25.0
32
13.75
12.75
10.0
1.0
4
1.5
5.0
0
0
0
0
0
-
0
0.0
0.0
0
0
0
0.0
0
0
0
0
0
0.0
0
0
0.0
0.0
0
0.0
AG-S - 411xM24X3
AG-S
411
68
25
35
M24X3
16
10.45
3.95
25.0
32
13.75
12.75
12.0
1.0
4
1.5
5.0
0
0
0
0
0
-
0
0.0
0.0
0
0
0
0.0
0
0
0
0
0
0.0
0
0
0.0
0.0
0
0.0
AG-S - 411xM27X3
AG-S
411
68
25
35
M27X3
16
10.45
3.95
25.0
32
13.75
12.75
13.5
1.0
4
2.0
5.0
0
0
0
0
0
-
0
0.0
0.0
0
0
0
0.0
0
0
0
0
0
0.0
0
0
0.0
0.0
0
0.0
AG-S - 411xM30X3,5
AG-S
411
68
25
35
M30X3,5
16
10.45
3.95
25.0
32
13.75
12.75
15.0
1.5
4
2.0
5.0
0
0
0
0
0
-
0
0.0
0.0
0
0
0
0.0
0
0
0
0
0
0.0
0
0
0.0
0.0
0
0.0
AG-S - 402xM16X1,5
AG-S
402
0
0
0
-
0
0.00
0.00
0.0
0
0.00
0.00
0.0
0.0
0
0.0
0.0
15
38
38
48
52
M16X1,5
10
18.5
0.5
8
5
24
8.5
38
24
30
28
18
8.0
32
5
1.0
1.0
3
1.0
AG-S - 412xM16X1,5
AG-S
412
0
0
0
-
0
0.00
0.00
0.0
0
0.00
0.00
0.0
0.0
0
0.0
0.0
18
56
52
65
68
M16X1,5
10
22.0
1.0
12
5
36
9.5
46
36
42
36
25
8.0
46
2
1.0
1.0
5
1.5
AG-S - 412xM18X1,5
AG-S
412
0
0
0
-
0
0.00
0.00
0.0
0
0.00
0.00
0.0
0.0
0
0.0
0.0
18
56
52
65
68
M18X1,5
10
22.0
1.0
12
5
36
9.5
46
36
42
36
25
9.0
46
2
1.0
1.0
5
1.5
AG-S - 412xM20X1,5
AG-S
412
0
0
0
-
0
0.00
0.00
0.0
0
0.00
0.00
0.0
0.0
0
0.0
0.0
18
56
52
65
68
M20X1,5
10
22.0
1.0
12
5
36
9.5
46
36
42
36
25
10.0
46
2
1.0
1.5
5
1.5
AG-S - 412xM24X1,5
AG-S
412
0
0
0
-
0
0.00
0.00
0.0
0
0.00
0.00
0.0
0.0
0
0.0
0.0
18
56
52
65
68
M24X1,5
10
22.0
1.0
12
5
36
9.5
46
36
42
36
25
12.0
46
2
1.0
1.5
5
1.5
AG-S - 412xM27X1,5
AG-S
412
0
0
0
-
0
0.00
0.00
0.0
0
0.00
0.00
0.0
0.0
0
0.0
0.0
18
56
52
65
68
M27X1,5
10
22.0
1.0
12
5
36
9.5
46
36
42
36
25
13.5
46
2
1.0
2.0
5
1.5
AG-S - 412xM30X1,5
AG-S
412
0
0
0
-
0
0.00
0.00
0.0
0
0.00
0.00
0.0
0.0
0
0.0
0.0
18
56
52
65
68
M30X1,5
10
22.0
1.0
12
5
36
9.5
46
36
42
36
25
15.0
46
2
1.5
2.0
5
1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AH - Toggle lever
Festo
23.08.2023
EA-3 - Threaded insert for ejection plates
Pedrotti
29.09.2021
AG - Angular Grippers
ASCO Numatics
22.04.2021
AH-2E-AL - Torque Hinge
NBK (Nabeya Bi-tech Kaisha)
15.01.2024
1213204 - AI-TWIN 2X 4 -12 OG
PHOENIX CONTACT
07.12.2023
AJ-670 - Thumb Nuts - Metal Hex
Essentra Components
23.07.2014
DS-AI - Straight screw-on socket, fitting body with nut and cutting ring
Gates Tube Fittings
16.02.2022
AH-4 - Torque Handles - Knurled
Reid Supply
22.02.2022
AH
15-45 AXPB Linear Guide
06.09.2023
AI/AO-M8X1-53 - Anschlagquittierschrauben Serie AI/AO
Zimmer Group
12.09.2022
NSMA AJ - Case Unit
NTN Automation
03.02.2022
AJ-506 - Thumb Screws - Knurled Metal
Essentra Components
25.07.2014
adapters
Danfoss Powersource
14.05.2024
AH-4 - Torque Handles - Knurled
Essentra Components
07.08.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表