您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 64511 - Plain washer large type DIN 9021 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
Rondelle
Powered by
CAD模型選擇
{acton/rondelles/64511.prj},{NB=acton_6451110},{REF=6451110},{MAT=Inox A4},{D=10.0},{D1=10.5},{D2=29.48},{S=2.5},{IDNR=},{NENN=10.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Nominal diameter
ⁿ/ₐ
D1
Internal diameter
[mm]
D2
Outside diameter
[mm]
S
Height
[mm]
Acton 645112,5
645112,5
Inox A4
2.5
2.7
8.00
0.8
Acton 645113
645113
Inox A4
3.0
3.2
8.64
0.8
Acton 645114
645114
Inox A4
4.0
4.3
11.57
1.0
Acton 645115
645115
Inox A4
5.0
5.3
14.57
1.2
Acton 645116
645116
Inox A4
6.0
6.4
17.57
1.6
Acton 645118
645118
Inox A4
8.0
8.4
23.48
2.0
Acton 6451110
6451110
Inox A4
10.0
10.5
29.48
2.5
Acton 6451112
6451112
Inox A4
12.0
13.0
36.38
3.0
Acton 6451114
6451114
Inox A4
14.0
15.0
44.00
3.0
Acton 6451116
6451116
Inox A4
16.0
17.0
49.38
3.0
Acton 6451118
6451118
Inox A4
18.0
20.0
56.00
4.0
Acton 6451120
6451120
Inox A4
20.0
22.0
58.10
4.0
Acton 6451124
6451124
Inox A4
24.0
26.0
72.00
5.0
Acton 6451130
6451130
Inox A4
30.0
33.0
92.00
6.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 125 A - Stainless steel A2
Böllhoff
26.10.2021
Reference 62511 - Plain washer large type DIN 9021 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN 9021 - Washer with outside diameter ca. 3 x nominal thread diameter
Fabory
13.02.2023
DIN 1440 - Washers for clevis pins, medium finish
Fabory
13.02.2023
D - Shaft seal
MOVET
29.05.2019
DIN 9021 (ISO 7093) - FN 5142 - feuerverzinkt - Washer with outside diamete...
SFS Group Schweiz AG
24.05.2024
DIN 6340 - Washers for clamping devices
AMF - ANDREAS MAIER Fellbach
17.04.2024
Reference 62511 - Plain washer large type DIN 9021 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64508 - Stamped plain washer DIN 125 A - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62508 - Stamped plain washer DIN 125 A - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
BN 561 - Flat washers without chamfer (DIN 125 A; ISO 7089; VSM 13904), bra...
Bossard Catalog
31.10.2023
Reference 23201 - Hexagon socket head cap screw - ISO 4762 - DIN 912 8.8cla...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
DIN 6796 - Conical spring washers for bolted connections
Fabory
21.04.2022
DIN 433-1 - Washers, product grade A, up to hardness 250 HV, preferably for...
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表