您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 64301 - Slotted raised countersunk head wood screw - DIN 95 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
Vis à bois
Powered by
CAD模型選擇
{acton/vis_bois/64301.prj},{NB=acton_643014X35},{REF=643014X35},{MAT=Inox A4},{D=4.0},{D3=2.800},{P=1.800},{L=35},{DK=7.500},{DS=4.000},{K=2.20},{RF=8.000},{N=1.000},{T=1.900},{F=1.000},{REFX=64301}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
DXL
DxL
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Nominal length
[mm]
K
Head height
[mm]
Acton 643012,5X12
643012,5X12
Inox A4
2.5x12
2.5
12
1.50
Acton 643012,5X16
643012,5X16
Inox A4
2.5x16
2.5
16
1.50
Acton 643012,5X20
643012,5X20
Inox A4
2.5x20
2.5
20
1.50
Acton 643012,5X25
643012,5X25
Inox A4
2.5x25
2.5
25
1.50
Acton 643013X12
643013X12
Inox A4
3x12
3.0
12
1.65
Acton 643013X16
643013X16
Inox A4
3x16
3.0
16
1.65
Acton 643013X20
643013X20
Inox A4
3x20
3.0
20
1.65
Acton 643013X25
643013X25
Inox A4
3x25
3.0
25
1.65
Acton 643013X30
643013X30
Inox A4
3x30
3.0
30
1.65
Acton 643013X35
643013X35
Inox A4
3x35
3.0
35
1.65
Acton 643013X40
643013X40
Inox A4
3x40
3.0
40
1.65
Acton 643013,5X12
643013,5X12
Inox A4
3.5x12
3.5
12
1.93
Acton 643013,5X16
643013,5X16
Inox A4
3.5x16
3.5
16
1.93
Acton 643013,5X20
643013,5X20
Inox A4
3.5x20
3.5
20
1.93
Acton 643013,5X25
643013,5X25
Inox A4
3.5x25
3.5
25
1.93
Acton 643013,5X30
643013,5X30
Inox A4
3.5x30
3.5
30
1.93
Acton 643013,5X35
643013,5X35
Inox A4
3.5x35
3.5
35
1.93
Acton 643013,5X40
643013,5X40
Inox A4
3.5x40
3.5
40
1.93
Acton 643014X16
643014X16
Inox A4
4x16
4.0
16
2.20
Acton 643014X20
643014X20
Inox A4
4x20
4.0
20
2.20
Acton 643014X25
643014X25
Inox A4
4x25
4.0
25
2.20
Acton 643014X30
643014X30
Inox A4
4x30
4.0
30
2.20
Acton 643014X35
643014X35
Inox A4
4x35
4.0
35
2.20
Acton 643014X40
643014X40
Inox A4
4x40
4.0
40
2.20
Acton 643014X50
643014X50
Inox A4
4x50
4.0
50
2.20
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表