您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 64101 - Hexagon head screw full thread - DIN 933 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
Vis pas métrique
Powered by
CAD模型選擇
{acton/vis_metaux/64101.prj},{NB=acton_6410112X190},{REF=6410112X190},{DXL=12x190},{MAT=Acier inoxydable A4},{IDNR=},{D=12},{D3=9.853},{P=1.750},{L=190},{S=19.0},{A=5.250},{C=0.600},{DA=13.700},{DW=16.630},{E=20.030},{K=7.5},{R=0.600}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Nominal length
[mm]
S
Across-flats-dimension
[mm]
K
Height of the head
[mm]
Acton 641012,5X4
641012,5X4
2.5x4
Acier inoxydable A4
3
4
5.0
1.7
Acton 641012,5X5
641012,5X5
2.5x5
Acier inoxydable A4
3
5
5.0
1.7
Acton 641012,5X6
641012,5X6
2.5x6
Acier inoxydable A4
3
6
5.0
1.7
Acton 641012,5X8
641012,5X8
2.5x8
Acier inoxydable A4
3
8
5.0
1.7
Acton 641012,5X10
641012,5X10
2.5x10
Acier inoxydable A4
3
10
5.0
1.7
Acton 641012,5X12
641012,5X12
2.5x12
Acier inoxydable A4
3
12
5.0
1.7
Acton 641012,5X16
641012,5X16
2.5x16
Acier inoxydable A4
3
16
5.0
1.7
Acton 641012,5X20
641012,5X20
2.5x20
Acier inoxydable A4
3
20
5.0
1.7
Acton 641013X6
641013X6
3x6
Acier inoxydable A4
3
6
5.5
2.0
Acton 641013X8
641013X8
3x8
Acier inoxydable A4
3
8
5.5
2.0
Acton 641013X10
641013X10
3x10
Acier inoxydable A4
3
10
5.5
2.0
Acton 641013X12
641013X12
3x12
Acier inoxydable A4
3
12
5.5
2.0
Acton 641013X16
641013X16
3x16
Acier inoxydable A4
3
16
5.5
2.0
Acton 641013X20
641013X20
3x20
Acier inoxydable A4
3
20
5.5
2.0
Acton 641013X25
641013X25
3x25
Acier inoxydable A4
3
25
5.5
2.0
Acton 641013X30
641013X30
3x30
Acier inoxydable A4
3
30
5.5
2.0
Acton 641013X35
641013X35
3x35
Acier inoxydable A4
3
35
5.5
2.0
Acton 641013X40
641013X40
3x40
Acier inoxydable A4
3
40
5.5
2.0
Acton 641013X50
641013X50
3x50
Acier inoxydable A4
3
50
5.5
2.0
Acton 641014X6
641014X6
4x6
Acier inoxydable A4
4
6
7.0
2.8
Acton 641014X8
641014X8
4x8
Acier inoxydable A4
4
8
7.0
2.8
Acton 641014X10
641014X10
4x10
Acier inoxydable A4
4
10
7.0
2.8
Acton 641014X12
641014X12
4x12
Acier inoxydable A4
4
12
7.0
2.8
Acton 641014X16
641014X16
4x16
Acier inoxydable A4
4
16
7.0
2.8
Acton 641014X20
641014X20
4x20
Acier inoxydable A4
4
20
7.0
2.8
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表