您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62619 - Hexagon slotted and castle nut DIN 935 - Stainless steel A1
Visserie - Boulonnerie - Acier Inoxydable
Ecrous
Powered by
CAD模型選擇
{acton/ecrous/62619.prj},{NB=acton_6261916},{REF=6261916},{MAT=Acier inoxydable A1},{IDNR=},{BEZ=M16},{D=16},{D1=13.835},{P=2.000},{DA=17.300},{DE=22.000},{DW=22.200},{E=26.750},{M=19.0},{M1=9.800},{N=4.800},{S=24},{S1=24},{W=13.000},{SPLINT=4 x 28},{A=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
FORME
Form
ⁿ/ₐ
D
Nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
S1
(on demand)
[mm]
Acton 626194
626194
Acier inoxydable A1
non dégager
4
5.0
7
7
Acton 626195
626195
Acier inoxydable A1
non dégager
5
6.0
8
8
Acton 626196
626196
Acier inoxydable A1
non dégager
6
7.5
10
10
Acton 626198
626198
Acier inoxydable A1
non dégager
8
9.5
13
13
Acton 6261910
6261910
Acier inoxydable A1
non dégager
10
12.0
17
16
Acton 6261912
6261912
Acier inoxydable A1
dégager
12
15.0
19
18
Acton 6261914
6261914
Acier inoxydable A1
dégager
14
16.0
22
21
Acton 6261916
6261916
Acier inoxydable A1
dégager
16
19.0
24
24
Acton 6261918
6261918
Acier inoxydable A1
dégager
18
21.0
27
27
Acton 6261920
6261920
Acier inoxydable A1
dégager
20
22.0
30
30
Acton 6261922
6261922
Acier inoxydable A1
dégager
22
26.0
32
34
Acton 6261924
6261924
Acier inoxydable A1
dégager
24
27.0
36
36
Acton 6261927
6261927
Acier inoxydable A1
dégager
27
30.0
41
41
Acton 6261930
6261930
Acier inoxydable A1
dégager
30
33.0
46
46
Acton 6261933
6261933
Acier inoxydable A1
dégager
33
35.0
50
50
Acton 6261936
6261936
Acier inoxydable A1
dégager
36
38.0
55
55
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SN3500 - Cylinder head cap screw (DIN EN ISO 4762-10.9)
STRACK
21.09.2022
DIN 935-1 - Hexagon slotted, and castle nuts, metric coarse and fine pitch ...
Fabory
13.02.2023
Hexagon socket head screw
igus
19.01.2021
DIN 935 - Steel 8 zinc-plated
Böllhoff
26.10.2021
DIN 937 - Hexagon thin slotted and castle nuts
Fabory
13.02.2023
DIN 94 - Split pins
Fabory
13.02.2023
Open type
Jtekt North America
13.12.2018
DIN 94 (ISO 1234) - FN 588 - rostfrei A2 - Split pins
SFS Group Schweiz AG
24.05.2024
Model 42900 - Hexagon slotted and castle nut DIN 935 - Plain
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
DIN 609 - Hexagon fits bolts with long thread
Fabory
21.04.2022
Reference 64619 - Hexagon slotted and castle nut DIN 935 - Stainless steel ...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN 934 - Steel 10 zinc-plated
Böllhoff
26.10.2021
B0523 - Cylindrical pins to DIN 6325
Blohm
08.05.2024
Cotter pins DIN 94
MBO Oßwald
08.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表