您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62604 - Hexagon domed welded cap nut DIN 1587 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Ecrous
Powered by
CAD模型選擇
{acton/ecrous/62604.prj},{NB=acton_6260410},{REF=6260410},{MAT=Acier inoxydable A2},{IDNR=},{NENN=M10},{D=10.0},{D1=8.376},{P=1.500},{DA=10.800},{DH=15.000},{DW=14.300},{X=3.000},{G2=0.000},{M=18},{M1=8.000},{S=17.0},{S1=16.0},{T=12.650},{FORM=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
S1
(on demand)
[mm]
Acton 626042,5
626042,5
Acier inoxydable A2
2.5
4
5.0
5.0
Acton 626043
626043
Acier inoxydable A2
3.0
7
5.5
5.5
Acton 626044
626044
Acier inoxydable A2
4.0
8
7.0
7.0
Acton 626045
626045
Acier inoxydable A2
5.0
10
8.0
8.0
Acton 626046
626046
Acier inoxydable A2
6.0
12
10.0
10.0
Acton 626047
626047
Acier inoxydable A2
7.0
13
11.0
11.0
Acton 626048
626048
Acier inoxydable A2
8.0
15
13.0
13.0
Acton 6260410
6260410
Acier inoxydable A2
10.0
18
17.0
16.0
Acton 6260412
6260412
Acier inoxydable A2
12.0
22
19.0
18.0
Acton 6260414
6260414
Acier inoxydable A2
14.0
25
22.0
21.0
Acton 6260416
6260416
Acier inoxydable A2
16.0
28
24.0
24.0
Acton 6260418
6260418
Acier inoxydable A2
18.0
32
27.0
27.0
Acton 6260420
6260420
Acier inoxydable A2
20.0
34
30.0
30.0
Acton 6260422
6260422
Acier inoxydable A2
22.0
39
32.0
34.0
Acton 6260424
6260424
Acier inoxydable A2
24.0
42
36.0
36.0
Acton 6260427
6260427
Acier inoxydable A2
27.0
47
41.0
41.0
Acton 6260430
6260430
Acier inoxydable A2
30.0
52
46.0
46.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表