您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62520 - Long tap and wing washer nfe 25540 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Rondelle
Powered by
CAD模型選擇
{acton/rondelles/62520.prj},{NB=acton_6252018},{REF=6252018},{MAT=Inox A2},{IDNR=},{D=18},{D1=20.0},{B=36},{C=36},{F=16},{R=6.0},{H=29},{M=1},{S1=1.0},{S2=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Diameter
[mm]
C
Overall length
[mm]
F
Overall length
[mm]
H
Overall length
[mm]
S
[mm]
Acton 625204
625204
Inox A2
4
4.5
11
4
8
0.5
Acton 625205
625205
Inox A2
5
5.5
13
5
8
0.5
Acton 625206
625206
Inox A2
6
7.0
16
6
10
0.5
Acton 625208
625208
Inox A2
8
9.0
18
8
13
1.0
Acton 6252010
6252010
Inox A2
10
11.0
23
9
18
1.0
Acton 6252012
6252012
Inox A2
12
14.0
25
12
21
1.0
Acton 6252014
6252014
Inox A2
14
16.0
28
13
23
1.0
Acton 6252016
6252016
Inox A2
16
18.0
32
15
27
1.0
Acton 6252018
6252018
Inox A2
18
20.0
36
16
29
1.0
Acton 6252020
6252020
Inox A2
20
22.0
40
18
32
1.0
Acton 6252022
6252022
Inox A2
22
24.0
45
20
34
1.0
Acton 6252024
6252024
Inox A2
24
27.0
48
22
37
1.5
Acton 6252027
6252027
Inox A2
27
30.0
55
24
42
1.5
Acton 6252030
6252030
Inox A2
30
33.0
60
26
46
1.5
Acton 6252033
6252033
Inox A2
33
36.0
66
29
49
1.5
Acton 6252036
6252036
Inox A2
36
39.0
72
31
53
1.5
Acton 6252039
6252039
Inox A2
39
42.0
78
32
56
1.5
Acton 6252042
6252042
Inox A2
42
45.0
84
35
61
1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62521 - Long tap washer nfe 25540 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Modèle 615651 - Hexagon nut - Stainless steel A4L-100 - ISO 4032
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
502 - Body washers without chamfer steel znb 140 HV
SFS Group Schweiz AG
24.05.2024
DIN 125 B - Steel 140 HV zinc-plated
Böllhoff
26.10.2021
BN 846 - Tab washers for slotted round nuts DIN 70852 (DIN 70952 A), steel,...
Bossard Catalog
31.10.2023
K2061 - Locking plate steel DIN 70952
KIPP
27.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表