您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62512 - Spring lock washer - DIN 127 B - Stainless steel A1
Visserie - Boulonnerie - Acier Inoxydable
Rondelle
Powered by
CAD模型選擇
{acton/rondelles/62512.prj},{NB=acton_6251216},{REF=6251216},{MAT=Inox A2},{IDNR=},{NENN=16.000},{D=16.0},{D1=16.2},{D2=27.4},{S=3.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Screw nominal diameter
ⁿ/ₐ
D1
Transition diameter
[mm]
D2
Diameter of the bearing face
[mm]
S
Height
[mm]
Acton 625122
625122
Inox A2
2.0
2.1
4.1
0.5
Acton 625122,5
625122,5
Inox A2
2.5
2.6
5.1
0.6
Acton 625123
625123
Inox A2
3.0
3.1
6.2
0.8
Acton 625124
625124
Inox A2
4.0
4.1
7.6
0.9
Acton 625125
625125
Inox A2
5.0
5.1
9.2
1.2
Acton 625126
625126
Inox A2
6.0
6.1
11.8
1.6
Acton 625128
625128
Inox A2
8.0
8.1
14.8
2.0
Acton 6251210
6251210
Inox A2
10.0
10.2
18.1
2.2
Acton 6251212
6251212
Inox A2
12.0
12.2
21.1
2.5
Acton 6251214
6251214
Inox A2
14.0
14.2
24.4
3.0
Acton 6251216
6251216
Inox A2
16.0
16.2
27.4
3.5
Acton 6251218
6251218
Inox A2
18.0
18.2
29.4
3.5
Acton 6251220
6251220
Inox A2
20.0
20.2
33.6
4.0
Acton 6251222
6251222
Inox A2
22.0
22.5
35.9
4.0
Acton 6251224
6251224
Inox A2
24.0
24.5
40.0
5.0
Acton 6251227
6251227
Inox A2
27.0
27.5
43.0
5.0
Acton 6251230
6251230
Inox A2
30.0
30.5
48.2
6.0
Acton 6251233
6251233
Inox A2
33.0
33.5
55.2
6.0
Acton 6251236
6251236
Inox A2
36.0
36.5
58.2
6.0
Acton 6251239
6251239
Inox A2
39.0
39.5
61.2
6.0
Acton 6251242
6251242
Inox A2
42.0
42.5
68.2
7.0
Acton 6251248
6251248
Inox A2
48.0
49.0
75.0
7.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
DIN 127 B - FN 557 - verzinkt gelb - Spring lock washers
SFS Group Schweiz AG
24.05.2024
Reference 62232 - Lifting eye screw - DIN 580 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62631 - Lifting eye nut DIN 582 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
23800 - Deep groove ball bearing FAG single row
norelem
30.05.2024
Modèle 5738 - Spiral gasket for flat face flange - Steel / stainless steel ...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Reference 62501 - Plain washer normal type NFE 25514 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
12.11.2019
Model 62511 - Plain washer large type DIN 9021 - Stainless steel A2
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
SLW, SSLW - Spring Washers
Misumi
30.06.2021
Reference 62201 - Hexagon socket head cap screw - DIN 912 - Stainless steel...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN 933 - Steel 8.8 zinc-plated
Böllhoff
26.10.2021
Reference 62525 - Spring lock washer for cheese head screw - DIN 7980 - Sta...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
MGE69-1-196-200-6 - Chain bump hexagonal 196X200
RISUMDHAO
05.07.2023
Reference 62601 - Hexagon nut DIN 934 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表