您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62503 - Plain washer narrow type NFE 25514 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Rondelle
Powered by
CAD模型選擇
{acton/rondelles/62503.prj},{NB=acton_6250310},{REF=6250310},{MAT=Inox A2},{D=10},{D1=10.25},{D2=20},{S=2.0},{IDNR=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
S
[mm]
Acton 625032
625032
Inox A2
2
2.70
5
0.5
Acton 625032,5
625032,5
Inox A2
2.5
2.70
5
0.5
Acton 625033
625033
Inox A2
3
3.25
6
0.8
Acton 625034
625034
Inox A2
4
4.25
8
0.8
Acton 625035
625035
Inox A2
5
5.25
10
1.0
Acton 625036
625036
Inox A2
6
6.25
12
1.2
Acton 625038
625038
Inox A2
8
8.25
16
1.5
Acton 6250310
6250310
Inox A2
10
10.25
20
2.0
Acton 6250312
6250312
Inox A2
12
12.50
24
2.5
Acton 6250314
6250314
Inox A2
14
14.50
27
2.5
Acton 6250316
6250316
Inox A2
16
16.50
30
3.0
Acton 6250318
6250318
Inox A2
18
19.00
32
3.0
Acton 6250320
6250320
Inox A2
20
21.00
36
3.0
Acton 6250322
6250322
Inox A2
22
23.00
40
3.0
Acton 6250324
6250324
Inox A2
24
25.00
45
4.0
Acton 6250327
6250327
Inox A2
27
28.00
48
4.0
Acton 6250330
6250330
Inox A2
30
31.00
52
4.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62601 - Hexagon nut DIN 934 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 64505 - Plain washer large type NFE 25514 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Model 70506 - Plain washer normal type NFE 25513 100 HV - Zinc plated 200 h...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Reference 64508 - Stamped plain washer DIN 125 A - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 64201 - Hexagon socket head cap screw - ISO 4762 - DIN 912 - Stai...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 64503 - Plain washer narrow type NFE 25514 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 64501 - Plain washer normal type NFE 25514 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Modèle 416501 - Rondelle plate moyenne M découpée - NF E 25-513
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
MEF - Bushing METAFRAM® cylindrical bearing - Self-lubricating FP20 ferrous...
HPC
17.02.2022
Modèle 22304 - Rondelle plate chanfreinée - Acier galvanisé à chaud - NF EN...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62525 - Spring lock washer for cheese head screw - DIN 7980 - Sta...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 65101 - Hexagon head screw full thread - DIN 933 - Stainless stee...
Visserie - Boulonnerie - Acier Inoxydable
26.02.2020
Modèle 416534 - Washer for bolt with clamping sleeve - Stainless steel A4 -...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 416505 - Rondelle plate large L découpée - NF E 25-513
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表