您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62501 - Plain washer normal type NFE 25514 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Rondelle
Powered by
CAD模型選擇
{acton/rondelles/62501.prj},{NB=acton_6250112},{REF=6250112},{MAT=Inox A2},{D=12},{D1=14.0},{D2=27.0},{S=2.5},{IDNR=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
S
[mm]
Acton 625011,6
625011,6
Inox A2
1.6
1.7
4.7
0.5
Acton 625012
625012
Inox A2
2
2.2
5.5
0.5
Acton 625012,5
625012,5
Inox A2
2.5
2.7
7.0
0.5
Acton 625013
625013
Inox A2
3
3.4
8.0
0.8
Acton 625014
625014
Inox A2
4
4.5
10.0
0.8
Acton 625015
625015
Inox A2
5
5.5
12.0
1.0
Acton 625016
625016
Inox A2
6
7.0
14.0
1.2
Acton 625017
625017
Inox A2
7
7.6
16.0
1.5
Acton 625018
625018
Inox A2
8
9.0
18.0
1.5
Acton 6250110
6250110
Inox A2
10
11.0
22.0
2.0
Acton 6250112
6250112
Inox A2
12
14.0
27.0
2.5
Acton 6250114
6250114
Inox A2
14
16.0
30.0
2.5
Acton 6250116
6250116
Inox A2
16
18.0
32.0
3.0
Acton 6250118
6250118
Inox A2
18
20.0
36.0
3.0
Acton 6250120
6250120
Inox A2
20
22.0
40.0
3.0
Acton 6250122
6250122
Inox A2
22
24.0
45.0
3.0
Acton 6250124
6250124
Inox A2
24
27.0
50.0
4.0
Acton 6250127
6250127
Inox A2
27
30.0
55.0
4.0
Acton 6250130
6250130
Inox A2
30
33.0
60.0
4.0
Acton 6250133
6250133
Inox A2
33
34.6
65.0
5.0
Acton 6250136
6250136
Inox A2
36
37.6
70.0
5.0
Acton 6250139
6250139
Inox A2
39
40.6
75.0
6.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表