您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62430 - Pan head self drilling screw cross recess Pozidrive - DIN 7504 MZ - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Vis à tôle et vis autoperçeuses
Powered by
CAD模型選擇
{acton/vis_metaux_auto/62430.prj},{NB=acton_624304,2X19},{REF=624304,2X19},{DXL=4.2x19},{MAT=Inox A2},{IDNR=},{KR=1},{D=4.2},{DK=8.2},{L=19.0},{D3=3.100},{P=1.400},{LG=10.300},{DP=3.600},{A=1.400},{K=3.05},{R=0.200},{RF=6.500},{MH=4.400},{MZ=4.400},{TH=2.400},{TZ=2.400},{M=2.900}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
DK
Head diameter
[mm]
L
Nominal length
[mm]
K
Height of the head
[mm]
Acton 624303,5X9,5
624303,5X9,5
3.5x9.5
Inox A2
3.5
6.9
9.5
2.60
Acton 624303,5X13
624303,5X13
3.5x13
Inox A2
3.5
6.9
13.0
2.60
Acton 624303,5X16
624303,5X16
3.5x16
Inox A2
3.5
6.9
16.0
2.60
Acton 624303,5X19
624303,5X19
3.5x19
Inox A2
3.5
6.9
19.0
2.60
Acton 624303,5X25
624303,5X25
3.5x25
Inox A2
3.5
6.9
25.0
2.60
Acton 624303,9X13
624303,9X13
3.9x13
Inox A2
3.9
7.5
13.0
2.80
Acton 624303,9X16
624303,9X16
3.9x16
Inox A2
3.9
7.5
16.0
2.80
Acton 624303,9X19
624303,9X19
3.9x19
Inox A2
3.9
7.5
19.0
2.80
Acton 624303,9X22
624303,9X22
3.9x22
Inox A2
3.9
7.5
22.0
2.80
Acton 624303,9X25
624303,9X25
3.9x25
Inox A2
3.9
7.5
25.0
2.80
Acton 624303,9X32
624303,9X32
3.9x32
Inox A2
3.9
7.5
32.0
2.80
Acton 624304,2X13
624304,2X13
4.2x13
Inox A2
4.2
8.2
13.0
3.05
Acton 624304,2X16
624304,2X16
4.2x16
Inox A2
4.2
8.2
16.0
3.05
Acton 624304,2X19
624304,2X19
4.2x19
Inox A2
4.2
8.2
19.0
3.05
Acton 624304,2X25
624304,2X25
4.2x25
Inox A2
4.2
8.2
25.0
3.05
Acton 624304,2X32
624304,2X32
4.2x32
Inox A2
4.2
8.2
32.0
3.05
Acton 624304,2X38
624304,2X38
4.2x38
Inox A2
4.2
8.2
38.0
3.05
Acton 624304,8X13
624304,8X13
4.8x13
Inox A2
4.8
9.5
13.0
3.55
Acton 624304,8X16
624304,8X16
4.8x16
Inox A2
4.8
9.5
16.0
3.55
Acton 624304,8X19
624304,8X19
4.8x19
Inox A2
4.8
9.5
19.0
3.55
Acton 624304,8X22
624304,8X22
4.8x22
Inox A2
4.8
9.5
22.0
3.55
Acton 624304,8X25
624304,8X25
4.8x25
Inox A2
4.8
9.5
25.0
3.55
Acton 624304,8X32
624304,8X32
4.8x32
Inox A2
4.8
9.5
32.0
3.55
Acton 624304,8X38
624304,8X38
4.8x38
Inox A2
4.8
9.5
38.0
3.55
Acton 624304,8X45
624304,8X45
4.8x45
Inox A2
4.8
9.5
45.0
3.55
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62405 - Pan head tapping screw form C cross recess pozidrive DIN ...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Model 34671 - KOVERVIT® HEXAGONAL HEAD SELF DRILLING SCREW - CHROMITING®
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Model 62443 - Pan head self drilling screw square recess - DIN 7504 M - AIS...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Reference 64405 - Slotted countersunk Raised head tapping screw form c DIN ...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62429 - Pan head self drilling screw cross recess "Phillips" - DI...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Model 62432 - Countersunk head self drilling screw cross recess Pozidrive -...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
DIN 7504 M - Steel zinc-plated
Böllhoff
26.10.2021
MAE-DNM-SM/I-B3-4/POLIG - Standard Three-Phase Motors SM/I, Model B3, 4-pol...
MÄDLER
26.04.2024
Reference 62431 - Pan head self drilling screw square recess - DIN 7504 M -...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62409 - Raised countersunk head tapping screw form C six lobe rec...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62807 - Countersunk head security tapping screw "Snake eyes" rece...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Reference 62410 - Raised countersunk head tapping screw form C cross recess...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62811 - Pan head security tapping screw "One Way" recess - Stainl...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Reference 62434 - Hexagon head with flange self drilling screw - DIN 7504 K...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表