您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62408 - Raised countersunk head tapping screw form C cross recess pozidrive DIN 7982 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Vis à tôle et vis autoperçeuses
Powered by
CAD模型選擇
{acton/vis_metaux_auto/62408.prj},{NB=acton_624084,2X25},{REF=624084,2X25},{DXL=4,2X25},{MAT=Inox A2},{IDNR=},{KR=2},{FORM=3},{D=4.2},{L=25.0},{D3=3.100},{P=1.400},{DK=8.100},{A=1.400},{K=2.5},{EMP=2},{R=1.600},{MH=4.600},{MZ=4.600},{YC=3.700},{YF=2.800},{TH=2.600},{TZ=2.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Nominal length
[mm]
DK
Head diameter
[mm]
K
Height of the head
[mm]
EMP
Footprint n°
ⁿ/ₐ
Acton 624082,2X6,5
624082,2X6,5
2,2X6,5
Inox A2
2.2
6.5
4.300
1.3
1
Acton 624082,2X9,5
624082,2X9,5
2,2X9,5
Inox A2
2.2
9.5
4.300
1.3
1
Acton 624082,2X13
624082,2X13
2,2X13
Inox A2
2.2
13.0
4.300
1.3
1
Acton 624082,2X16
624082,2X16
2,2X16
Inox A2
2.2
16.0
4.300
1.3
1
Acton 624082,2X19
624082,2X19
2,2X19
Inox A2
2.2
19.0
4.300
1.3
1
Acton 624082,9X6,5
624082,9X6,5
2,9X6,5
Inox A2
2.9
6.5
5.500
1.7
1
Acton 624082,9X9,5
624082,9X9,5
2,9X9,5
Inox A2
2.9
9.5
5.500
1.7
1
Acton 624082,9X13
624082,9X13
2,9X13
Inox A2
2.9
13.0
5.500
1.7
1
Acton 624082,9X16
624082,9X16
2,9X16
Inox A2
2.9
16.0
5.500
1.7
1
Acton 624082,9X19
624082,9X19
2,9X19
Inox A2
2.9
19.0
5.500
1.7
1
Acton 624082,9X22
624082,9X22
2,9X22
Inox A2
2.9
22.0
5.500
1.7
1
Acton 624082,9X25
624082,9X25
2,9X25
Inox A2
2.9
25.0
5.500
1.7
1
Acton 624082,9X32
624082,9X32
2,9X32
Inox A2
2.9
32.0
5.500
1.7
1
Acton 624083,5X6,5
624083,5X6,5
3,5X6,5
Inox A2
3.5
6.5
6.800
2.1
2
Acton 624083,5X9,5
624083,5X9,5
3,5X9,5
Inox A2
3.5
9.5
6.800
2.1
2
Acton 624083,5X13
624083,5X13
3,5X13
Inox A2
3.5
13.0
6.800
2.1
2
Acton 624083,5X16
624083,5X16
3,5X16
Inox A2
3.5
16.0
6.800
2.1
2
Acton 624083,5X19
624083,5X19
3,5X19
Inox A2
3.5
19.0
6.800
2.1
2
Acton 624083,5X22
624083,5X22
3,5X22
Inox A2
3.5
22.0
6.800
2.1
2
Acton 624083,5X25
624083,5X25
3,5X25
Inox A2
3.5
25.0
6.800
2.1
2
Acton 624083,5X32
624083,5X32
3,5X32
Inox A2
3.5
32.0
6.800
2.1
2
Acton 624083,5X38
624083,5X38
3,5X38
Inox A2
3.5
38.0
6.800
2.1
2
Acton 624083,9X6,5
624083,9X6,5
3,9X6,5
Inox A2
3.9
6.5
7.500
2.3
2
Acton 624083,9X9,5
624083,9X9,5
3,9X9,5
Inox A2
3.9
9.5
7.500
2.3
2
Acton 624083,9X13
624083,9X13
3,9X13
Inox A2
3.9
13.0
7.500
2.3
2
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62405 - Pan head tapping screw form C cross recess pozidrive DIN ...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62304 - Hexagon head woodscrew DIN 571 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Set head screw with internal hexagon - Screws for taper bushes
BEA Ingranaggi
06.07.2020
Reference 45598 - Injection screen for insertion in hollow material
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62811 - Pan head security tapping screw "One Way" recess - Stainl...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Modèle 212408 - "Pozidriv" cross recessed countersunk head tapping screw - ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
BN 80591 - Pozi flat countersunk head tapping screws form Z, with cone end ...
Bossard Catalog
26.01.2023
ISO 14586 C - Hexalobular socket countersunk head tapping screws
Fabory
13.02.2023
AMF 6894 - Clamping screw with a bonded pressure pad
AMF - ANDREAS MAIER Fellbach
28.02.2024
Reference 62442 - Countersunk head self drilling screw square recess - DIN ...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62803 - Countersunk head security screw "Snake eyes" recess - Sta...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Reference 62431 - Pan head self drilling screw square recess - DIN 7504 M -...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62441 - Hexagon head with flange self drilling screw - DIN 7504 K...
Visserie - Boulonnerie - Acier Inoxydable
02.08.2019
Reference 64626 - Female porthole screw nfe 25129 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表