您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62401 - Slotted Pan head tapping screw form C DIN 7971 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Vis à tôle et vis autoperçeuses
Powered by
CAD模型選擇
{acton/vis_metaux_auto/62401.prj},{NB=acton_624014,2X45},{REF=624014,2X45},{MAT=Inox A2},{IDNR=},{D=4.2},{D3=3.100},{P=1.400},{L=45.0},{A=1.400},{U=3.700},{DK=8.200},{N=1.200},{R=0.200},{RF=1.2},{T=1.000},{K=2.45},{EMP=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Length
[mm]
DK
Diameter of the head
[mm]
K
Height of the head
[mm]
EMP
Footprint n°
ⁿ/ₐ
Acton 624012,2X6,5
624012,2X6,5
2.2x6.5
Inox A2
2.2
6.5
4.200
1.35
1
Acton 624012,9X6,5
624012,9X6,5
2.9x6.5
Inox A2
2.9
6.5
5.600
1.75
1
Acton 624012,9X9,5
624012,9X9,5
2.9x9.5
Inox A2
2.9
9.5
5.600
1.75
1
Acton 624012,9X13
624012,9X13
2.9x13
Inox A2
2.9
13.0
5.600
1.75
1
Acton 624012,9X16
624012,9X16
2.9x16
Inox A2
2.9
16.0
5.600
1.75
1
Acton 624012,9X19
624012,9X19
2.9x19
Inox A2
2.9
19.0
5.600
1.75
1
Acton 624012,9X22
624012,9X22
2.9x22
Inox A2
2.9
22.0
5.600
1.75
1
Acton 624012,9X25
624012,9X25
2.9x25
Inox A2
2.9
25.0
5.600
1.75
1
Acton 624013,5X6,5
624013,5X6,5
3.5x6.5
Inox A2
3.5
6.5
6.900
2.10
2
Acton 624013,5X9,5
624013,5X9,5
3.5x9.5
Inox A2
3.5
9.5
6.900
2.10
2
Acton 624013,5X13
624013,5X13
3.5x13
Inox A2
3.5
13.0
6.900
2.10
2
Acton 624013,5X16
624013,5X16
3.5x16
Inox A2
3.5
16.0
6.900
2.10
2
Acton 624013,5X19
624013,5X19
3.5x19
Inox A2
3.5
19.0
6.900
2.10
2
Acton 624013,5X22
624013,5X22
3.5x22
Inox A2
3.5
22.0
6.900
2.10
2
Acton 624013,5X25
624013,5X25
3.5x25
Inox A2
3.5
25.0
6.900
2.10
2
Acton 624013,5X32
624013,5X32
3.5x32
Inox A2
3.5
32.0
6.900
2.10
2
Acton 624013,5X38
624013,5X38
3.5x38
Inox A2
3.5
38.0
6.900
2.10
2
Acton 624013,9X6,5
624013,9X6,5
3.9x6.5
Inox A2
3.9
6.5
7.500
2.25
2
Acton 624013,9X9,5
624013,9X9,5
3.9x9.5
Inox A2
3.9
9.5
7.500
2.25
2
Acton 624013,9X13
624013,9X13
3.9x13
Inox A2
3.9
13.0
7.500
2.25
2
Acton 624013,9X16
624013,9X16
3.9x16
Inox A2
3.9
16.0
7.500
2.25
2
Acton 624013,9X19
624013,9X19
3.9x19
Inox A2
3.9
19.0
7.500
2.25
2
Acton 624013,9X22
624013,9X22
3.9x22
Inox A2
3.9
22.0
7.500
2.25
2
Acton 624013,9X25
624013,9X25
3.9x25
Inox A2
3.9
25.0
7.500
2.25
2
Acton 624013,9X32
624013,9X32
3.9x32
Inox A2
3.9
32.0
7.500
2.25
2
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 7049 C-H (DIN 7981 C) - FN 362 - verzinkt blau - Cross recessed pan hea...
SFS Group Schweiz AG
24.05.2024
Reference 62406 - Pan head tapping screw form C cross recess "Phillips" DIN...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN 7981 C - Stainless Steel A2, cross-slot phillips
Böllhoff
26.10.2021
V.2T71 - Self tapping screws SLOTTED PAN HEAD SELF TAPPING SCREWS DIN 7971 ...
FG INOX
25.04.2023
TCP01
VIPDO
26.01.2024
DIN 7504 O - Steel zinc-plated
Böllhoff
26.10.2021
Reference 62416 - Cylindrical head sheet metal screw square type C - Inox A...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62102 - Hexagon head screw half thread - DIN 931 - Stainless stee...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62216 - Pan head machine screw cross recess pozidrive - DIN 7985 ...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN 571 - Steel zinc-plated
Böllhoff
26.10.2021
DIN 7976 - Stainless steel A2
Böllhoff
26.10.2021
DIN 7504 M - Steel zinc-plated
Böllhoff
26.10.2021
DIN 7976 - Steel zinc-plated
Böllhoff
26.10.2021
DIN 7504 N - FN 394 - rostfrei A2 - Self-drilling screws with tapping screw...
SFS Group Schweiz AG
24.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表