您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62302 - Slotted round head wood screw - DIN 96 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Vis à bois
Powered by
CAD模型選擇
{acton/vis_bois/62302.prj},{NB=acton_623024X45},{REF=623024X45},{MAT=Inox A2},{D=4.0},{D3=2.8},{L=45},{P=1.75},{DS=4.0},{DK=7.0},{K=3.0},{R=0.4},{N=1.51},{T=1.30},{REFX=62302}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
DXL
DxL
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Length
[mm]
K
Height of the head
[mm]
Acton 623022,5X10
623022,5X10
Inox A2
2.5x10
2.5
10
2.2
Acton 623022,5X12
623022,5X12
Inox A2
2.5x12
2.5
12
2.2
Acton 623022,5X16
623022,5X16
Inox A2
2.5x16
2.5
16
2.2
Acton 623022,5X20
623022,5X20
Inox A2
2.5x20
2.5
20
2.2
Acton 623022,5X25
623022,5X25
Inox A2
2.5x25
2.5
25
2.2
Acton 623023X10
623023X10
Inox A2
3x10
3.0
10
2.5
Acton 623023X12
623023X12
Inox A2
3x12
3.0
12
2.5
Acton 623023X16
623023X16
Inox A2
3x16
3.0
16
2.5
Acton 623023X20
623023X20
Inox A2
3x20
3.0
20
2.5
Acton 623023X25
623023X25
Inox A2
3x25
3.0
25
2.5
Acton 623023X30
623023X30
Inox A2
3x30
3.0
30
2.5
Acton 623023,5X12
623023,5X12
Inox A2
3.5x12
3.5
12
2.5
Acton 623023,5X16
623023,5X16
Inox A2
3.5x16
3.5
16
2.5
Acton 623023,5X20
623023,5X20
Inox A2
3.5x20
3.5
20
2.5
Acton 623023,5X25
623023,5X25
Inox A2
3.5x25
3.5
25
2.5
Acton 623023,5X30
623023,5X30
Inox A2
3.5x30
3.5
30
2.5
Acton 623023,5X35
623023,5X35
Inox A2
3.5x35
3.5
35
2.5
Acton 623023,5X40
623023,5X40
Inox A2
3.5x40
3.5
40
2.5
Acton 623024X12
623024X12
Inox A2
4x12
4.0
12
3.0
Acton 623024X16
623024X16
Inox A2
4x16
4.0
16
3.0
Acton 623024X20
623024X20
Inox A2
4x20
4.0
20
3.0
Acton 623024X25
623024X25
Inox A2
4x25
4.0
25
3.0
Acton 623024X30
623024X30
Inox A2
4x30
4.0
30
3.0
Acton 623024X35
623024X35
Inox A2
4x35
4.0
35
3.0
Acton 623024X40
623024X40
Inox A2
4x40
4.0
40
3.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 96 - Slotted half round head wood screws
Fabory
13.02.2023
DIN 96 - FN 404 - verzinkt blau - Slotted round head wood screws
SFS Group Schweiz AG
24.05.2024
BN 958 - Slotted oval countersunk head wood screws (DIN 95), steel, zinc pl...
Bossard Catalog
31.10.2023
Reference 64303 - Slotted countersunk head wood screw - DIN 97 - Stainless ...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62301 - Slotted raised countersunk head wood screw - DIN 95 - Sta...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
BN 698 - Slotted round head wood screws (DIN 96), stainless steel A2
Bossard Catalog
26.01.2023
RAMPA®-Woodscrews type HFK
RAMPA
24.05.2024
Reference 64302 - Slotted round head wood screw - DIN 96 - Stainless steel ...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
V.2VBF - SLOTTED CSK HEAD WOOD SCREWS DIN 97 NFE27-142 Inox A2 / S.S 304
FG INOX
25.04.2023
Model 36501 - Pan head chipboard screw cross recess Pozidrive - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
HFP - HECO-FIX-plus, raised countersunk head
HECO-Schrauben
14.10.2021
V.2PAR - Wood screws RINGED RAISED HEAD NAILS Inox A2 / S.S 304
FG INOX
16.02.2017
Reference 62309 - Countersunk flat head chipboard screw half thread six lob...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
DIN 7981 C-H - Pan head tapping screws with cross recessed, form C
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表