您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62211 - Slotted Pan head machine screw - DIN 85 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Vis pas métrique
Powered by
CAD模型選擇
{acton/vis_metaux/62211.prj},{NB=acton_622115X12},{REF=622115X12},{DXL=5x12},{MAT=Inox A2},{IDNR=},{D=5.0},{L=12},{D3=4.019},{P=0.800},{A=1.600},{B=38.000},{DK=9.500},{K=3.0},{DA=5.700},{X=2.000},{N=1.200},{R=0.200},{T=1.200},{HM=1.500},{W=1.200}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Length
[mm]
DK
Diameter of the head
[mm]
K
Height of the head
[mm]
Acton 622111,6X4
622111,6X4
1.6x4
Inox A2
1.6
4
3.200
1.0
Acton 622111,6X5
622111,6X5
1.6x5
Inox A2
1.6
5
3.200
1.0
Acton 622111,6X6
622111,6X6
1.6x6
Inox A2
1.6
6
3.200
1.0
Acton 622111,6X8
622111,6X8
1.6x8
Inox A2
1.6
8
3.200
1.0
Acton 622111,6X10
622111,6X10
1.6x10
Inox A2
1.6
10
3.200
1.0
Acton 622112X4
622112X4
2x4
Inox A2
2.0
4
4.000
1.3
Acton 622112X5
622112X5
2x5
Inox A2
2.0
5
4.000
1.3
Acton 622112X6
622112X6
2x6
Inox A2
2.0
6
4.000
1.3
Acton 622112X8
622112X8
2x8
Inox A2
2.0
8
4.000
1.3
Acton 622112X10
622112X10
2x10
Inox A2
2.0
10
4.000
1.3
Acton 622112X12
622112X12
2x12
Inox A2
2.0
12
4.000
1.3
Acton 622112X14
622112X14
2x14
Inox A2
2.0
14
4.000
1.3
Acton 622112X16
622112X16
2x16
Inox A2
2.0
16
4.000
1.3
Acton 622112X20
622112X20
2x20
Inox A2
2.0
20
4.000
1.3
Acton 622112,5X4
622112,5X4
2.5x4
Inox A2
2.5
4
5.000
1.5
Acton 622112,5X5
622112,5X5
2.5x5
Inox A2
2.5
5
5.000
1.5
Acton 622112,5X6
622112,5X6
2.5x6
Inox A2
2.5
6
5.000
1.5
Acton 622112,5X8
622112,5X8
2.5x8
Inox A2
2.5
8
5.000
1.5
Acton 622112,5X10
622112,5X10
2.5x10
Inox A2
2.5
10
5.000
1.5
Acton 622112,5X12
622112,5X12
2.5x12
Inox A2
2.5
12
5.000
1.5
Acton 622112,5X14
622112,5X14
2.5x14
Inox A2
2.5
14
5.000
1.5
Acton 622112,5X16
622112,5X16
2.5x16
Inox A2
2.5
16
5.000
1.5
Acton 622112,5X20
622112,5X20
2.5x20
Inox A2
2.5
20
5.000
1.5
Acton 622112,5X25
622112,5X25
2.5x25
Inox A2
2.5
25
5.000
1.5
Acton 622113X4
622113X4
3x4
Inox A2
3.0
4
5.600
1.8
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 7985 Z - Cross recessed raised cheese head screws Z
Fabory
13.02.2023
DIN 84 - Slotted cheese head screws, accordingin to ISO 1207
Fabory
13.02.2023
Reference 62410 - Raised countersunk head tapping screw form C cross recess...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 210225 - Hexagon socket button head cap screw - Stainless steel A2
BENE INOX - Visserie et boulonnerie - Eléments de fixation
19.07.2022
DIN 85 - FN 332 - rostfrei A2 - Slotted pan head screws, Product grade A
SFS Group Schweiz AG
24.05.2024
GB/T2672-2004 - Hexalobular socket pan head screws
Chinese Manufacturers
21.05.2014
Reference 62601 - Hexagon nut DIN 934 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62210 - Slotted cheese head machine screw - DIN 84 - Stainless st...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN 85 - Slotted pan head screws, Product grade A
Fabory
13.02.2023
SN3550 - Countersunk head screw (ISO 10642-8.8)
STRACK
21.09.2022
GB 823-88 - Croos recessed small pan head screws
Chinese Manufacturers
21.05.2014
Reference 64212 - Male porthole screw - NFE 25129 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62230 - Countersunk raised head machine screw six lobe recess - D...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62209 - Slotted raised countersunk head machine screw - DIN 964 -...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表