712503 - BULKHEAD UNION TEE MALE DIN S SERIES
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/712503.prj},{NB=A712503-14},{CODE=A712503-14},{FILENAME=A712503-14_01},{F=M22x1,5-6g},{B=30},{B1=22},{C=63},{C1=23},{C2=32},{CH=30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
C1
[mm]
C2
[mm]
CH
Hexagonal key
[mm]
A712503-06
A712503-06
M14x1,5-6g
23
16
53
17
29
19
A712503-08
A712503-08
M16x1,5-6g
24
17
54
18
29
22
A712503-10
A712503-10
M18x1,5-6g
25
17,5
57
20
29,5
24
A712503-12
A712503-12
M20x1,5-6g
29
21,5
59
21
30,5
27
A712503-14
A712503-14
M22x1,5-6g
30
22
63
23
32
30
A712503-16
A712503-16
M24x1,5-6g
33
24,5
64
24
31,5
32
A712503-20
A712503-20
M30x2-6g
37
26,5
74
30
33,5
41
A712503-25
A712503-25
M36x2-6g
42
30
81
34
35
46
A712503-30
A712503-30
M42x2-6g
49
35,5
90
39
37,5
50
A712503-38
A712503-38
M52x2-6g
57
41
96
43
37
65
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表