您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
711137 - BANJO TEE MALE DIN L SERIES - MALE BSPP END WITH METAL/RUBBER RING
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/711137.prj},{NB=A711137-1013},{CODE=A711137-1013},{FILENAME=A711137-1013_01},{F=M16x1,5-6g},{F1=G1/4-19 A GAS},{B=22,5},{B1=15,5},{C=30},{D=12},{E=14},{CH=19}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
D
[mm]
E
[mm]
CH
Hexagonal key
[mm]
A711137-0610
A711137-0610
M12x1,5-6g
G1/8-28 A GAS
19,5
12,5
24
8
10,5
17
A711137-0813
A711137-0813
M14x1,5-6g
G1/4-19 A GAS
21,5
14,5
30
12
14
19
A711137-1013
A711137-1013
M16x1,5-6g
G1/4-19 A GAS
22,5
15,5
30
12
14
19
A711137-1017
A711137-1017
A711137-1217
A711137-1217
M18x1,5-6g
G3/8-19 A GAS
25
18
37
12
16,5
27
A711137-1521
A711137-1521
M22x1,5-6g
G1/2-14 A GAS
28,5
21,5
45
14
21,5
30
A711137-1526
A711137-1526
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
707071 - 90° (ADJ) ELBOW MALE DIN L SERIES - MALE JIS WITH O.R. JIS 2351 PO...
FOR Fittings
06.05.2024
711050 - BRANCH (ADJ) TEE MALE DIN L SERIES - MALE METRIC WITH O.R. AND RET...
FOR Fittings
07.05.2024
711049 - BRANCH (ADJ) TEE MALE DIN L SERIES - MALE METRIC WITH O.R. ISO 614...
FOR Fittings
07.05.2024
711072 - BRANCH (ADJ) TEE MALE DIN L SERIES - MALE JIS WITH O.R. JIS 2351 P...
FOR Fittings
06.05.2024
711083 - BRANCH TEE MALE DIN L SERIES - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
07.05.2024
TH-R-KDS EO - High pressure banjo tee
Parker
31.05.2022
711632 - BANJO TEE MALE DIN S SERIES - MALE BSPP END WITH METAL/RUBBER RING
FOR Fittings
06.05.2024
711533 - BRANCH (ADJ) TEE MALE DIN S SERIES - MALE BSPP WITH O.R. AND RETAI...
FOR Fittings
07.05.2024
711511 - BRANCH (ADJ) TEE MALE DIN S SERIES - MALE SAE UNF-UN WITH O.R. ISO...
FOR Fittings
07.05.2024
712008 - BULKHEAD UNION TEE MALE DIN L SERIES
FOR Fittings
06.05.2024
711005 - UNION TEE MALE DIN L SERIES
FOR Fittings
06.05.2024
712503 - BULKHEAD UNION TEE MALE DIN S SERIES
FOR Fittings
06.05.2024
711500 - UNION TEE MALE DIN S SERIES
FOR Fittings
06.05.2024
711588 - BRANCH TEE MALE DIN S SERIES - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
07.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表