您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
710046 - 90° (ADJ) LONG ELBOW MALE DIN L SERIES - MALE METRIC WITH O.R. AND RETAINING RING ISO 9974 PORTS
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/710046.prj},{NB=A710046-1216},{CODE=A710046-1216},{FILENAME=A710046-1216_00},{F=M18x1,5-6g},{F1=M16x1,5-6g},{B=24},{B1=17},{C=73},{CH=22}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
CH
Hexagonal key
[mm]
A710046-0812
A710046-0812
M14x1,5-6g
M12x1,5-6g
21
14
64
17
A710046-1014
A710046-1014
M16x1,5-6g
M14x1,5-6g
22
15
67
19
A710046-1216
A710046-1216
M18x1,5-6g
M16x1,5-6g
24
17
73
22
A710046-1518
A710046-1518
M22x1,5-6g
M18x1,5-6g
28
21
87
24
A710046-1822
A710046-1822
M26x1,5-6g
M22x1,5-6g
31
23,5
102
27
A710046-2226
A710046-2226
M30x2-6g
M26x1,5-6g
35
27,5
102
36
SA710046-1218
SA710046-1218
M18x1,5-6g
M18x1,5-6g
27
20
87
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WEE-UNF EO - Adjustable Locknut elbow
Parker
31.05.2022
710035 - 90° (ADJ) LONG ELBOW MALE DIN L SERIES - MALE METRIC WITH O.R. ISO...
FOR Fittings
07.05.2024
WEE-OR EO - Adjustable Locknut elbow
Parker
31.05.2022
710541 - 90° (ADJ) LONG ELBOW MALE DIN S SERIES - MALE METRIC WITH O.R. AND...
FOR Fittings
07.05.2024
707565 - 90° ELBOW UNION MALE - SWIVEL FEMALE DIN S SERIES
FOR Fittings
06.05.2024
710530 - 90° (ADJ) LONG ELBOW MALE DIN S SERIES - MALE METRIC WITH O.R. ISO...
FOR Fittings
07.05.2024
710529 - 90° (ADJ) LONG ELBOW MALE DIN S SERIES - MALE BSPP WITH O.R. AND R...
FOR Fittings
07.05.2024
702643 - CONNECTOR MALE DIN S SERIES - MALE METRIC WITH ELASTOMER SEAL ISO ...
FOR Fittings
07.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表