您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
707532 - 90° (ADJ) ELBOW MALE DIN S SERIES - MALE BSPP WITH O.R. AND RETAINING RING ISO 1179 PORTS
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/707532.prj},{NB=SA707532-1013},{CODE=SA707532-1013},{FILENAME=SA707532-1013_00},{F=M18x1,5-6g},{F1=G1/4-19 A GAS},{B=26},{B1=18,5},{C=37},{CH=19}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
CH
Hexagonal key
[mm]
A707532-0613
A707532-0613
M14x1,5-6g
G1/4-19 A GAS
23
16
37
19
A707532-0813
A707532-0813
M16x1,5-6g
G1/4-19 A GAS
24
17
37
19
A707532-1017
A707532-1017
M18x1,5-6g
G3/8-19 A GAS
25
17,5
37
22
A707532-1217
A707532-1217
M20x1,5-6g
G3/8-19 A GAS
29
21,5
40.5
22
A707532-1421
A707532-1421
M22x1,5-6g
G1/2-14 A GAS
30
22
50
27
A707532-1621-V
A707532-1621-V
M24x1,5-6g
G1/2-14 A GAS
33
24,5
50
27
A707532-1621
A707532-1621
M24x1,5-6g
G1/2-14 A GAS
33
24,5
50
27
A707532-2026
A707532-2026
M30x2-6g
G3/4-14 A GAS
37
26,5
55
36
A707532-2533
A707532-2533
M36x2-6g
G1"-11 A GAS
42
30
59.5
41
A707532-2542
A707532-2542
M36x2-6g
G1"1/4-11 A GAS
48
36
62
50
A707532-3042
A707532-3042
M42x2-6g
G1"1/4-11 A GAS
49
35,5
62
50
A707532-3848
A707532-3848
M52x2-6g
G1"1/2-11 A GAS
57
41
66
60
SA707532-0617
SA707532-0617
M14x1,5-6g
G3/8-19 A GAS
25
18
37
22
SA707532-0817
SA707532-0817
M16x1,5-6g
G3/8-19 A GAS
25
18
37
22
SA707532-1013
SA707532-1013
M18x1,5-6g
G1/4-19 A GAS
26
18,5
37
19
SA707532-1213
SA707532-1213
M20x1,5-6g
G1/4-19 A GAS
26
18,5
37
19
SA707532-1221
SA707532-1221
M20x1,5-6g
G1/2-14 A GAS
29
21,5
50
27
SA707532-1226
SA707532-1226
M20x1,5-6g
G3/4-14 A GAS
31
23,5
51.5
36
SA707532-1417
SA707532-1417
M22x1,5-6g
G3/8-19 A GAS
30
22
43
22
SA707532-1613
SA707532-1613
M24x1,5-6g
G1/4-19 A GAS
33
24,5
44
19
SA707532-1617
SA707532-1617
M24x1,5-6g
G3/8-19 A GAS
33
24,5
46.5
22
SA707532-1626
SA707532-1626
M24x1,5-6g
G3/4-14 A GAS
33,5
25
51.5
36
SA707532-2021
SA707532-2021
M30x2-6g
G1/2-14 A GAS
37
26,5
51
27
SA707532-2033
SA707532-2033
M30x2-6g
G1"-11 A GAS
42
31,5
59.5
41
SA707532-2042
SA707532-2042
M30x2-6g
G1"1/4-11 A GAS
47
36,5
62
50
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
707037 - 90° (ADJ) ELBOW MALE DIN L SERIES - MALE BSPP WITH O.R. AND RETAIN...
FOR Fittings
07.05.2024
701519 - NUT S SERIES
FOR Fittings
06.05.2024
701508 - CUTTING RING DIN S SERIES
FOR Fittings
06.05.2024
702577 - WELDING NIPPLE WITH O.R. DIN S SERIES
FOR Fittings
06.05.2024
707576 - 90° (ADJ) ELBOW MALE DIN S SERIES - MALE JIS WITH O.R. JIS 2351 PO...
FOR Fittings
06.05.2024
207030 - 90° (ADJ) ELBOW MALE BSP - MALE BSPP WITH O.R. AND RETAINING RING ...
FOR Fittings
07.05.2024
307031 - 90° (ADJ) ELBOW MALE BSPP WITH O.R. AND RETAINING RING ISO 1179 PO...
FOR Fittings
07.05.2024
XWEE-..LR - Adjustable male adaptor elbow connectors, with counter nut, sea...
EXMAR
28.03.2023
707587 - 90° ELBOW MALE DIN S SERIES - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
07.05.2024
C8OMLO O-Lok - Male stud elbow
Parker
31.05.2022
707071 - 90° (ADJ) ELBOW MALE DIN L SERIES - MALE JIS WITH O.R. JIS 2351 PO...
FOR Fittings
06.05.2024
702533 - CONNECTOR MALE DIN S SERIES - MALE BSPP WITH O.R. AND RETAINING RI...
FOR Fittings
07.05.2024
207074- 90° (SHORT ADJ) ELBOW MALE METRIC - MALE METRIC WITH O.R. AND RETA...
FOR Fittings
07.05.2024
F63MP4 Adapter - Swivel male stud
Parker
31.05.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表