707071 - 90° (ADJ) ELBOW MALE DIN L SERIES - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/707071.prj},{NB=A707071-1521},{CODE=A707071-1521},{FILENAME=A707071-1521_01},{F=M22x1,5-6g},{F1=G1/2-14 A GAS},{B=28},{B1=21},{C=50},{CH=27}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
CH
Hexagonal key
[mm]
A707071-0610
A707071-0610
M12x1,5-6g
G1/8-28 A GAS
19
12
32.5
14
A707071-0813
A707071-0813
M14x1,5-6g
G1/4-19 A GAS
21
14
37
19
A707071-0613
A707071-0613
M12x1,5-6g
G1/4-19 A GAS
21
14
37
19
A707071-0810
A707071-0810
M14x1,5-6g
G1/8-28 A GAS
22,5
15,5
32.5
14
A707071-0817
A707071-0817
M14x1,5-6g
G3/8-19 A GAS
24
17
37
22
A707071-1013
A707071-1013
M16x1,5-6g
G1/4-19 A GAS
22
15
37
19
A707071-1017
A707071-1017
M16x1,5-6g
G3/8-19 A GAS
24,5
17,5
37
22
A707071-1213
A707071-1213
M18x1,5-6g
G1/4-19 A GAS
24
17
35
19
A707071-1217
A707071-1217
M18x1,5-6g
G3/8-19 A GAS
24
17
37
22
A707071-1221
A707071-1221
M18x1,5-6g
G1/2-14 A GAS
27
20
50
27
A707071-1517
A707071-1517
M22x1,5-6g
G3/8-19 A GAS
28
21
43.5
22
A707071-1521
A707071-1521
M22x1,5-6g
G1/2-14 A GAS
28
21
50
27
A707071-1526
A707071-1526
M22x1,5-6g
G3/4-14 A GAS
35
28
55
36
A707071-1821
A707071-1821
M26x1,5-6g
G1/2-14 A GAS
31
23,5
55
27
A707071-1826
A707071-1826
M26x1,5-6g
G3/4-14 A GAS
35
27,5
55
36
A707071-1833
A707071-1833
M30x2-6g
G1/2-14 A GAS
35
27,5
51
27
A707071-2221
A707071-2221
M30x2-6g
G1/2-14 A GAS
35
27,5
51
27
A707071-2226
A707071-2226
M30x2-6g
G3/4-14 A GAS
35
27,5
55
36
A707071-2233
A707071-2233
M30x2-6g
G1"-11 A GAS
38
30,5
55
41
A707071-2833
A707071-2833
M36x2-6g
G1"-11 A GAS
38
30,5
59.5
41
A707071-2842
A707071-2842
M36x2-6g
G1"1/4-11 A GAS
43
35,5
62
50
A707071-3533
A707071-3533
M45x2-6g
G1"-11 A GAS
45
34,5
62
41
A707071-3542
A707071-3542
M45x2-6g
G1"1/4-11 A GAS
45
34,5
62
50
A707071-4248
A707071-4248
M52x2-6g
G1"1/2-11 A GAS
51
40
66
55
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表