您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
707059 - 90° (ADJ) ELBOW MALE DIN L SERIES - MALE METRIC WITH O.R. AND RETAINING RING ISO 9974 PORTS
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/707059.prj},{NB=SA707059-1012},{CODE=SA707059-1012},{FILENAME=SA707059-1012_02},{F=M16x1,5-6g},{F1=M12x1,5-6g},{B=24},{B1=17},{C=37},{CH=17}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
CH
Hexagonal key
[mm]
A707059-0610
A707059-0610
M12x1,5-6g
M10x1-6g
19
12
32,5
14
A707059-0812
A707059-0812
M14x1,5-6g
M12x1,5-6g
21
14
37
17
A707059-1014
A707059-1014
M16x1,5-6g
M14x1,5-6g
22
15
37
19
A707059-1214
A707059-1214
M18x1,5-6g
M14x1,5-6g
24
17
37
19
A707059-1216
A707059-1216
M18x1,5-6g
M16x1,5-6g
24
17
37
22
A707059-1222
A707059-1222
A707059-1518
A707059-1518
M22x1,5-6g
M18x1,5-6g
28
21
50
24
A707059-1822
A707059-1822
M26x1,5-6g
M22x1,5-6g
31
23,5
55
27
A707059-2226
A707059-2226
M30x2-6g
M26x1,5-6g
35
27,5
55
36
A707059-2833
A707059-2833
M36x2-6g
M33x2-6g
38
30,5
59.5
41
A707059-3542
A707059-3542
M45x2-6g
M42x2-6g
45
34,5
62
50
A707059-4248
A707059-4248
M52x2-6g
M48x2-6g
51
40
66
55
SA707059-0810
SA707059-0810
M14x1,5-6g
M10x1-6g
22,5
15,5
32.5
14
SA707059-0814
SA707059-0814
M14x1,5-6g
M14x1,5-6g
22
15
37
19
SA707059-0818
SA707059-0818
M14x1,5-6g
M18x1,5-6g
26
19
50
24
SA707059-1012
SA707059-1012
M16x1,5-6g
M12x1,5-6g
24
17
37
17
SA707059-1016
SA707059-1016
M16x1,5-6g
M16x1,5-6g
25
18
37
22
SA707059-1018
SA707059-1018
M16x1,5-6g
M18x1,5-6g
27
20
50
24
SA707059-1020
SA707059-1020
M16x1,5-6g
M20x1,5-6g
25
18
40
27
SA707059-1022
SA707059-1022
M16x1,5-6g
M22x1,5-6g
27
20
42
27
SA707059-1218
SA707059-1218
M18x1,5-6g
M18x1,5-6g
27
20
46
24
SA707059-1220
SA707059-1220
M18x1,5-6g
M20x1,5-6g
25
18
40
27
SA707059-1512
SA707059-1512
SA707059-1516
SA707059-1516
M22x1,5-6g
M16x1,5-6g
28
21
43,5
22
SA707059-1522
SA707059-1522
M22x1,5-6g
M22x1,5-6g
30
23
55
27
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
707532 - 90° (ADJ) ELBOW MALE DIN S SERIES - MALE BSPP WITH O.R. AND RETAIN...
FOR Fittings
07.05.2024
WEE-UNF EO - Adjustable Locknut elbow
Parker
31.05.2022
708006 - 90° BULKHEAD ELBOW MALE DIN L SERIES
FOR Fittings
06.05.2024
710024 - 90° (ADJ) LONG ELBOW MALE DIN L SERIES - MALE BSPP WITH O.R. AND R...
FOR Fittings
07.05.2024
708501 - 90° BULKHEAD ELBOW MALE DIN S SERIES
FOR Fittings
06.05.2024
Adjustable elbow coupling with locking nut ISO 6149 - Metallic fine thread ...
VOSS
11.04.2023
Adjustable elbow coupling with locking nut L-series - Whitworth tube thread...
VOSS
11.04.2023
701003 - CUTTING RING DIN - L SERIES
FOR Fittings
06.05.2024
707170 - 90° ELBOW MALE DIN LL SERIES - MALE METRIC TAPER UNI 7707 PORTS
FOR Fittings
07.05.2024
707136 - 90° BANJO DIN LL SERIES - MALE METRIC METAL TO METAL ISO 9974 PORT...
FOR Fittings
07.05.2024
710002 - 90° (ADJ) LONG ELBOW MALE DIN L SERIES - MALE SAE UNF-UN WITH O.R....
FOR Fittings
07.05.2024
707147 - 90° BANJO ELBOW MALE DIN L SERIES - MALE METRIC END WITH METAL/RUB...
FOR Fittings
06.05.2024
707082 - 90° ELBOW MALE DIN L SERIES - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
07.05.2024
707114 - 90° BANJO DIN LL SERIES - MALE BSPP WITH ELASTOMER SEAL ISO 1179 P...
FOR Fittings
07.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表