您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
703029 - STRAIGHT BULKEAD MALE DIN L - MALE BSPP WITH ELASTOMER SEAL ISO 1179 PORT
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/703029.prj},{NB=A703029-1521},{CODE=A703029-1521},{FILENAME=A703029-1521_00},{F=M22x1,5-6g},{F1=G1/2-14 A GAS},{A=62},{B=38},{D=14},{CH=27},{CH1=30}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
CH1
Hexagonal key
[mm]
A703029-0610
A703029-0610
M12x1,5-6g
G1/8-28 A GAS
49
34
8
17
17
A703029-0613
A703029-0613
M12x1,5-6g
G1/4-19 A GAS
53
34
12
19
17
A703029-0813
A703029-0813
M14x1,5-6g
G1/4-19 A GAS
53
34
12
19
19
A703029-0817
A703029-0817
M14x1,5-6g
G3/8-19 A GAS
55
34
12
22
19
A703029-0821
A703029-0821
M14x1,5-6g
G1/2-14 A GAS
58
34
14
27
19
A703029-1013
A703029-1013
M16x1,5-6g
G1/4-19 A GAS
55
35
12
22
22
A703029-1021
A703029-1021
M16x1,5-6g
G1/2-14 A GAS
58
35
14
27
22
A703029-1213
A703029-1213
M18x1,5-6g
G1/4-19 A GAS
57
36
12
22
24
A703029-1217
A703029-1217
M18x1,5-6g
G3/8-19 A GAS
57
36
12
22
24
A703029-1017
A703029-1017
M16x1,5-6g
G3/8-19 A GAS
55
35
12
22
22
A703029-1221
A703029-1221
M18x1,5-6g
G1/2-14 A GAS
59
36
14
27
24
A703029-1226
A703029-1226
M18x1,5-6g
G3/4-14 A GAS
62
36
16
32
24
A703029-1517
A703029-1517
M22x1,5-6g
G3/8-19 A GAS
59
38
12
24
30
A703029-1521
A703029-1521
M22x1,5-6g
G1/2-14 A GAS
62
38
14
27
30
A703029-1526
A703029-1526
M22x1,5-6g
G3/4-14 A GAS
64
38
16
32
30
A703029-1821
A703029-1821
M26x1,5-6g
G1/2-14 A GAS
64
40
14
30
36
A703029-1826
A703029-1826
M26x1,5-6g
G3/4-14 A GAS
66
40
16
32
36
A703029-1833
A703029-1833
M26x1,5-6g
G1"-11 A GAS
70
40
18
41
36
A703029-2221
A703029-2221
M30x2-6g
G1/2-14 A GAS
66
42
14
32
41
A703029-2226
A703029-2226
M30x2-6g
G3/4-14 A GAS
68
42
16
32
41
A703029-2826
A703029-2826
M36x2-6g
G3/4-14 A GAS
71
43
16
41
46
A703029-2833
A703029-2833
M36x2-6g
G1"-11 A GAS
73
43
18
41
46
A703029-2842
A703029-2842
M36x2-6g
G1"1/4-11 A GAS
76
43
20
50
46
A703029-3533
A703029-3533
M45x2-6g
G1"-11 A GAS
79
47
18
50
55
A703029-3542
A703029-3542
M45x2-6g
G1"1/4-11 A GAS
81
47
20
50
55
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表