您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
702742 - CONNECTOR SWIVEL FEMALE DIN S SERIES - MALE JISÙ WITH O.R. JIS 2351 PORTS
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/702742.prj},{NB=A702742-1617},{CODE=A702742-1617},{FILENAME=A702742-1617_00},{F=M24x1,5-6g},{F1=G3/8-19 A GAS},{A=45},{B=21},{D=12},{CH=24},{CH1=30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
CH1
Hexagonal key
[mm]
A702742-0817
A702742-0817
M16x1,5-6g
G3/8-19 A GAS
40
17
12
22
19
A702742-1217
A702742-1217
M20x1,5-6g
G3/8-19 A GAS
45,5
25
12
22
24
A702742-1221
A702742-1221
M20x1,5-6g
G1/2-14 A GAS
52
25
16
27
24
A702742-1421
A702742-1421
M22x1,5-6g
G1/2-14 A GAS
52
21,5
16
27
27
A702742-1617
A702742-1617
M24x1,5-6g
G3/8-19 A GAS
45
21
12
24
30
A702742-1621
A702742-1621
M24x1,5-6g
G1/2-14 A GAS
51
21
16
27
30
A702742-2021
A702742-2021
M30x2-6g
G1/2-14 A GAS
57,5
29,5
16
27
36
A702742-2026
A702742-2026
M30x2-6g
G3/4-14 A GAS
58,5
29,5
17
36
36
A702742-2526
A702742-2526
M36x2-6g
G3/4-14 A GAS
60
28,5
17
36
46
A702742-3042
A702742-3042
M42x2-6g
G1"1/4-11 A GAS
68
30,5
20
50
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
F4OHMG5 Adapter - Male female thread adapter
Parker
31.05.2022
311024 - UNION TEE MALE NPTF TAPER SAE 476 PORTS.
FOR Fittings
06.06.2024
202332 - CONNECTOR SWIVEL NUT BSP - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
06.06.2024
202277
FOR Fittings
06.06.2024
F5OG5 Adapter - Female thread coupling
Parker
31.05.2022
F8OHMG5 Adapter - Male female thread adapter
Parker
31.05.2022
DIN11851 - Male C
Alfa Laval
19.12.2022
F5OG Adapter - Male female thread adapter
Parker
31.05.2022
202222 - CONNECTOR SWIVEL NUT BSP - MALE BSPP WITH O.R. AND RETAINING RING ...
FOR Fittings
10.06.2024
Straight reduction coupling, L-series, ISO 8434-1-RDS - Tube connector on b...
VOSS
11.04.2023
S2922 - Plugs: 3/8 bsp male / Female thread
HPS International
01.02.2021
I.MFR_G - ISO Threaded unions Conical seat REDUCING BSP MALE / FEMALE MACH...
FG INOX
16.02.2017
SKUSDK - Stainless Couplings - Different Diameter Union
Misumi
30.06.2021
Straight reductions - With sealing cone and O-ring, suitable for bore form ...
VOSS
14.04.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表