您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
702632 - CONNECTOR MALE DIN S SERIES - MALE BSPP WITH ELASTOMER SEAL ISO 1179 PORTS
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/702632.prj},{NB=SA702632-0821},{CODE=SA702632-0821},{FILENAME=SA702632-0821_00},{F=M16x1,5-6g},{F1=G1/2-14 A GAS},{A=39},{B=18},{D=14},{CH=27},{WPBAR=420},{CH1=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
WPBAR
Working pressure
[bar]
CH1
Hexagonal key
[mm]
A702632-0613
A702632-0613
M14x1,5-6g
G1/4-19 A GAS
32
13
12
19
630
A702632-0813
A702632-0813
M16x1,5-6g
G1/4-19 A GAS
34
15
12
19
630
A702632-1010
A702632-1010
M18x1,5-6g
G1/8-28 A GAS
28
125
8
19
630
A702632-1017
A702632-1017
M18x1,5-6g
G3/8-19 A GAS
34,5
15
12
22
630
A702632-1026
A702632-1026
M18x1,5-6g
G3/4-14 A GAS
43
19,5
16
32
420
A702632-1217
A702632-1217
M20x1,5-6g
G3/8-19 A GAS
36,5
17
12
22
630
A702632-1221
A702632-1221
M20x1,5-6g
G1/2-14 A GAS
39
17,5
14
27
420
A702632-1413
A702632-1413
M22x1,5-6g
G1/4-19 A GAS
36,5
165
12
24
630
A702632-1421
A702632-1421
M22x1,5-6g
G1/2-14 A GAS
41
19
14
27
420
A702632-1426
A702632-1426
M22x1,5-6g
G3/4-14 A GAS
45
21
16
32
420
A702632-1621
A702632-1621
M24x1,5-6g
G1/2-14 A GAS
41
18,5
14
27
420
A702632-1626
A702632-1626
M24x1,5-6g
G3/4-14 A GAS
45
20,5
16
32
420
A702632-1633
A702632-1633
M24x1,5-6g
G1"-11 A GAS
48
21,5
18
41
420
A702632-1642
A702632-1642
M24x1,5-6g
G1"1/4-11 A GAS
51
22,5
20
50
300
A702632-2026
A702632-2026
M30x2-6g
G3/4-14 A GAS
47
20,5
16
32
420
A702632-2033
A702632-2033
M30x2-6g
G1"-11 A GAS
51
22,5
18
41
420
A702632-2533
A702632-2533
M36x2-6g
G1"-11 A GAS
53
23
18
41
420
A702632-3042
A702632-3042
M42x2-6g
G1"1/4-11 A GAS
57
23,5
20
50
300
A702632-3048
A702632-3048
M42x2-6g
G1"1/2-11 A GAS
62
26,5
22
55
300
A702632-3848
A702632-3848
M52x2-6g
G1"1/2-11 A GAS
64
26
22
55
300
SA702632-0617
SA702632-0617
M14x1,5-6g
G3/8-19 A GAS
32,5
13,5
12
22
630
SA702632-0621
SA702632-0621
M14x1,5-6g
G1/2-14 A GAS
39
18
14
27
420
SA702632-0817
SA702632-0817
M16x1,5-6g
G3/8-19 A GAS
32,5
13,5
12
22
630
SA702632-0821
SA702632-0821
M16x1,5-6g
G1/2-14 A GAS
39
18
14
27
420
SA702632-1013
SA702632-1013
M18x1,5-6g
G1/4-19 A GAS
34
145
12
19
630
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
702841 - STRAIGHT END STUD MALE DIN S SERIES - BSPP END WITH METALLIC SEAL ...
FOR Fittings
07.05.2024
701003 - CUTTING RING DIN - L SERIES
FOR Fittings
06.05.2024
707004 - 90° ELBOW UNION MALE DIN L SERIES
FOR Fittings
06.05.2024
702445 - WELDING BULKHEAD CONNECTOR MALE - MALE DIN L
FOR Fittings
06.05.2024
701070 - NUT L SERIES
FOR Fittings
06.05.2024
713058 - SWIVEL RUN TEE MALE - FEMALE DIN L SERIES
FOR Fittings
06.05.2024
702533 - CONNECTOR MALE DIN S SERIES - MALE BSPP WITH O.R. AND RETAINING RI...
FOR Fittings
07.05.2024
702643 - CONNECTOR MALE DIN S SERIES - MALE METRIC WITH ELASTOMER SEAL ISO ...
FOR Fittings
07.05.2024
705066 - 45° ELBOW UNION MALE - SWIVEL FEMALE DIN L SERIES
FOR Fittings
06.05.2024
213017 - RUN (ADJ) TEE MALE BSP - MALE BSPP WITH O.R. AND RETAINING RING IS...
FOR Fittings
07.05.2024
702577 - WELDING NIPPLE WITH O.R. DIN S SERIES
FOR Fittings
06.05.2024
701519 - NUT S SERIES
FOR Fittings
06.05.2024
707060 - 90° ELBOW UNION MALE - SWIVEL FEMALE DIN L SERIES
FOR Fittings
06.05.2024
DKOS ( ISO 12151-2 / ISO 8434-1 ) - Metric Females 24° Cone heavy series wi...
VOSS
13.03.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表