您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
702588 - CONNECTOR SWIVEL FEMALE DIN S SERIES - MALE SAE UNF-UN WITH O.R. ISO 11926 PORTS
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/702588.prj},{NB=A702588-1622},{CODE=A702588-1622},{FILENAME=A702588-1622_01},{F=M24x1,5-6g},{F1=7/8-14 UNF-2A},{A=51},{B=21},{D=16},{CH=27},{CH1=30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
CH1
Hexagonal key
[mm]
A702588-0611
A702588-0611
M14x1,5-6g
7/16-20 UNF-2A
38
17
11
16
17
A702588-0814
A702588-0814
M16x1,5-6g
9/16-18 UNF-2A
39
17
12
19
19
A702588-1014
A702588-1014
M18x1,5-6g
9/16-18 UNF-2A
42
18,5
12
19
22
A702588-1219
A702588-1219
M20x1,5-6g
3/4-16 UNF-2A
45
25
14
24
24
A702588-1619
A702588-1619
M24x1,5-6g
3/4-16 UNF-2A
46
21,5
14
24
30
A702588-1622
A702588-1622
M24x1,5-6g
7/8-14 UNF-2A
51
21
16
27
30
A702588-2027
A702588-2027
M30x2-6g
1"1/16-12 UN-2A
58
29,5
18,5
32
36
A702588-2533
A702588-2533
M36x2-6g
1"5/16-12 UN-2A
62
28,5
18,5
38
46
A702588-3041
A702588-3041
M42x2-6g
1"5/8-12 UN-2A
66
30,5
18,5
48
50
A702588-3848
A702588-3848
M52x2-6g
1"7/8-12 UN-2A
72
37,5
18,5
55
60
SA702588-1214
SA702588-1214
M20x1,5-6g
9/16-18 UNF-2A
45
22
12
19
24
SA702588-1614
SA702588-1614
M24x1,5-6g
9/16-18 UNF-2A
47,5
21
12
24
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
202332 - CONNECTOR SWIVEL NUT BSP - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
06.05.2024
202309 - CONNECTOR SWIVEL NUT BSP - MALE BSPP WITH ELASTOMER SEAL ISO 1179 ...
FOR Fittings
07.05.2024
I.RFM_G - ISO Threaded unions and accessories Stainless steel 316L FEMALE /...
FG INOX
16.02.2017
702247 - CONNECTOR SWIVEL FEMALE DIN L SERIES - MALE JIS WITH O.R. JIS 2351...
FOR Fittings
06.05.2024
GEV-..LRK - Straight male adaptor fittings, taper thread sealing form C acc...
EXMAR
28.03.2023
Straight couplings, L-series, ISO 8434-1-S - Tube connector on both sides a...
VOSS
11.04.2023
Straight male stud couplings ISO 8434-1-SDS Form B - Male thread: Whitwort...
VOSS
11.04.2023
Straight attachment studs with sealing cone, L-series, ISO 8434-1-SWOSDS, F...
VOSS
11.04.2023
MSGRM, M - Full Metal Connector MSGRM, M
REIKU
01.03.2024
Model 5428 - Orientable male union with FKM O-ring - DIN 2353 - Stainless s...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表