您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
702269 - CONNECTOR MALE DIN L SERIES - NPTF TAPER SAE 476 PORTS
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/702269.prj},{NB=A702269-1226},{CODE=A702269-1226},{FILENAME=A702269-1226_00},{F=M18x1,5-6g},{F1=3/4-14 NPTF},{A=38},{B=11},{D=19},{CH=30}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A702269-0610
A702269-0610
M12x1,5-6g
1/8-27 NPTF
25
8
10
12
A702269-0613
A702269-0613
M12x1,5-6g
1/4-18 NPTF
30
8,5
14,5
17
A702269-0617
A702269-0617
M12x1,5-6g
3/8-18 NPTF
30
8,5
14,5
19
A702269-0621
A702269-0621
M12x1,5-6g
1/2-14 NPTF
36
10
19
22
A702269-0810
A702269-0810
M14x1,5-6g
1/8-27 NPTF
25
8
10
17
A702269-0813
A702269-0813
M14x1,5-6g
1/4-18 NPTF
30
8,5
14,5
17
A702269-0817
A702269-0817
M14x1,5-6g
3/8-18 NPTF
30
8,5
14,5
19
A702269-0821
A702269-0821
M14x1,5-6g
1/2-14 NPTF
36
10
19
22
A702269-1010
A702269-1010
M16x1,5-6g
1/8-27 NPTF
26,5
9,5
10
17
A702269-1013
A702269-1013
M16x1,5-6g
1/4-18 NPTF
31
9,5
14,5
17
A702269-1017
A702269-1017
M16x1,5-6g
3/8-18 NPTF
32
10,5
14,5
19
A702269-1021
A702269-1021
M16x1,5-6g
1/2-14 NPTF
37
11
19
22
A702269-1210
A702269-1210
M18x1,5-6g
1/8-27 NPTF
27,5
10,5
10
19
A702269-1213
A702269-1213
M18x1,5-6g
1/4-18 NPTF
32
10,5
14,5
19
A702269-1217
A702269-1217
M18x1,5-6g
3/8-18 NPTF
32
10,5
14,5
19
A702269-1221
A702269-1221
M18x1,5-6g
1/2-14 NPTF
37
11
19
22
A702269-1226
A702269-1226
M18x1,5-6g
3/4-14 NPTF
38
11
19
30
A702269-1517
A702269-1517
M22x1,5-6g
3/8-18 NPTF
33
11,5
14,5
24
A702269-1521
A702269-1521
M22x1,5-6g
1/2-14 NPTF
38
12
19
24
A702269-1526
A702269-1526
M22x1,5-6g
3/4-14 NPTF
39
13
19
30
A702269-1533
A702269-1533
M22x1,5-6g
1"-11 1/2 NPTF
45
14
24
36
A702269-1821
A702269-1821
M26x1,5-6g
1/2-14 NPTF
39
12,5
19
27
A702269-1826
A702269-1826
M26x1,5-6g
3/4-14 NPTF
39
12,5
19
30
A702269-1833
A702269-1833
M26x1,5-6g
1"-11 1/2 NPTF
45
13,5
24
36
A702269-2221
A702269-2221
M30x2-6g
1/2-14 NPTF
41
14,5
19
32
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
701003 - CUTTING RING DIN - L SERIES
FOR Fittings
06.05.2024
703007 - BULKHEAD UNION MALE DIN L SERIES
FOR Fittings
06.05.2024
702401 - STRAIGHT CONNECTOR NPTF FEMALE - MALE DIN L
FOR Fittings
06.05.2024
Double nipple reduction - Male thread on both sides: Whitworth pipe thread,...
VOSS
11.04.2023
707060 - 90° ELBOW UNION MALE - SWIVEL FEMALE DIN L SERIES
FOR Fittings
06.05.2024
XGR-..S - Straight reducing connectors
EXMAR
03.03.2023
702258 - CONNECTOR MALE DIN L SERIES - BSPT TAPER ISO 7 PORTS
FOR Fittings
07.05.2024
Typ 1.2-722 - Hexagon nipple with male thread
Springmann
02.08.2013
D - Reducing nipple
Festo
22.08.2023
8055 - METRIC MM-MM Straight Nipple
Brennan Industries
26.01.2021
SO 01001 - Nipple connection
SERTO
11.03.2024
1.59.020xx - Reducing nipple
MayTec
30.09.2022
KQ2N - Reducer Nipple
SMC
23.11.2021
9025 - METRIC MBSPP-MM Straight Nipple
Brennan Industries
28.01.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表