您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
702115 - CONNECTOR SWIVEL FEMALE DIN L SERIES - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/702115.prj},{NB=A702115-1822},{CODE=A702115-1822},{FILENAME=A702115-1822_01},{F=M26x1,5-6g},{F1=M22x1,5-6g},{A=45,5},{B=21,5},{D=13},{CH=27},{CH1=32}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
CH1
Hexagonal key
[mm]
A702115-0610
A702115-0610
M12x1,5-6g
M10x1-6g
33,5
18
8,5
14
14
A702115-0812
A702115-0812
M14x1,5-6g
M12x1,5-6g
37
17,5
11
17
17
A702115-0814
A702115-0814
M14x1,5-6g
M14x1,5-6g
37
18
11
19
17
A702115-1014
A702115-1014
M16x1,5-6g
M14x1,5-6g
38,5
17,5
11
19
19
A702115-1216
A702115-1216
M18x1,5-6g
M16x1,5-6g
42,5
18,5
11,5
22
22
A702115-1822
A702115-1822
M26x1,5-6g
M22x1,5-6g
45,5
21,5
13
27
32
A702115-1518
A702115-1518
M22x1,5-6g
M18x1,5-6g
45
21,5
12,5
24
27
A702115-2227
A702115-2227
M30x2-6g
M27x2-6g
49,5
23,5
16
32
36
A702115-2833
A702115-2833
M36x2-6g
M33x2-6g
52
22
16
41
41
SA702115-1012
SA702115-1012
M16x1,5-6g
M12x1,5-6g
38
17
11
17
19
SA702115-1018
SA702115-1018
M16x1,5-6g
M18x1,5-6g
40
17
12,5
24
19
SA702115-1522
SA702115-1522
M22x1,5-6g
M22x1,5-6g
45,5
21,5
13
27
27
SA702115-1516
SA702115-1516
M22x1,5-6g
M16x1,5-6g
42
22
11,5
22
27
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
702159 - CONNECTOR SWIVEL FEMALE DIN L SERIES - MALE BSPP WITH ELASTOMER SE...
FOR Fittings
07.05.2024
702049 - (SDS) CONNECTOR MALE 24° L SERIES - METRIC THREAD O.R. ISO 6419
FOR Fittings
07.05.2024
702160 - CONNECTOR SWIVEL FEMALE DIN L SERIES - MALE METRIC WITH ELASTOMER ...
FOR Fittings
07.05.2024
Straight attachment studs with sealing cone, S-series, ISO 8434-1-SWOSDS, F...
VOSS
11.04.2023
702104 - CONNECTOR SWIVEL FEMALE DIN L SERIES - MALE BSPP WITH O.R. AND RET...
FOR Fittings
07.05.2024
XESWV-..LR/SR - Banjo elbow connectors, sealing with metal seal-edge ring
EXMAR
03.03.2023
202309 - CONNECTOR SWIVEL NUT BSP - MALE BSPP WITH ELASTOMER SEAL ISO 1179 ...
FOR Fittings
07.05.2024
202068 - BRAZE ON CONNECTOR MALE METRIC DIN 3852
FOR Fittings
07.05.2024
Straight connections with sealing cone - Both sides have sealing cone match...
VOSS
11.04.2023
F6MK4 Adapter - Swivel male stud
Parker
31.05.2022
702126 - CONNECTOR SWIVEL FEMALE DIN L SERIES - MALE METRIC WITH O.R. AND R...
FOR Fittings
07.05.2024
702137 - CONNECTOR MALE DIN L SERIES - MALE BSPP WITH ELASTOMER SEAL ISO 11...
FOR Fittings
07.05.2024
702632 - CONNECTOR MALE DIN S SERIES - MALE BSPP WITH ELASTOMER SEAL ISO 11...
FOR Fittings
07.05.2024
Manometer coupling with sealing cone - Inside thread: Whitworth tube thread...
VOSS
11.04.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表