您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Butterfly Valve Type 57 Pneumatic actuated Type TA (Air to open, Air to close)
ASAHI YUKIZAI CORPORATION
Automatic valves
(Pneumatic) Butterfly valves
Butterfly Valve Type 57, Pneumatic actuated Type TA
Powered by
CAD模型選擇
{asahi/au_valve/air_butterfly_valves/pne_butv_type_57_ta/buttfly_vt_57_air_asmtab.prj},{NB=A57KGUEWD100},{STD=DIN},{AC=AO},{NDMM=100},{NDINCH=4},{L=56},{H=361},{W=143.5},{P=487},{VERSSCH=2},{X=DIN},{PPATH=../../butfly_type57_pact_typ_ta/parts/buttfly_vt_57_air_asmtpl.prj},{ORDEROPEN=A57KGUEWD},{ORDERCLOSE=A57KSUEWD}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
[mm]
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
L
[mm]
H
[mm]
W
[mm]
P
[mm]
A57KGUEW1040
A57KGUEW1040
JIS
40
1 1/2
39
263
103.0
345
A57KGUEW1050
A57KGUEW1050
JIS
50
2
42
273
103.0
345
A57KGUEW1065
A57KGUEW1065
JIS
65
2 1/2
46
298
118.5
413
A57KGUEW1080
A57KGUEW1080
JIS
80
3
46
313
118.5
413
A57KGUEW1100
A57KGUEW1100
JIS
100
4
56
361
143.5
487
A57KGUEW1125
A57KGUEW1125
JIS
125
5
66
413
143.5
598
A57KGUEW1150
A57KGUEW1150
JIS
150
6
71
428
173.5
598
A57KGUEW1200
A57KGUEW1200
JIS
200
8
87
493
192.5
762
A57KGUEW1250
A57KGUEW1250
JIS
250
10
112
584
213.0
924
A57KGUEW1300
A57KGUEW1300
JIS
300
12
129
641
231.0
924
A57KGUEW1350
A57KGUEW1350
JIS
350
14
129
732
292.0
1275
A57KGUEWD040
A57KGUEWD040
DIN
40
1 1/2
39
263
103.0
345
A57KGUEWD050
A57KGUEWD050
DIN
50
2
42
273
103.0
345
A57KGUEWD065
A57KGUEWD065
DIN
65
2 1/2
46
298
118.5
413
A57KGUEWD080
A57KGUEWD080
DIN
80
3
46
313
118.5
413
A57KGUEWD100
A57KGUEWD100
DIN
100
4
56
361
143.5
487
A57KGUEWD125
A57KGUEWD125
DIN
125
5
66
382
143.5
598
A57KGUEWD150
A57KGUEWD150
DIN
150
6
71
428
173.5
598
A57KGUEWD200
A57KGUEWD200
DIN
200
8
87
493
192.5
762
A57KGUEWD250
A57KGUEWD250
DIN
250
10
112
584
213.0
924
A57KGUEWD300
A57KGUEWD300
DIN
300
12
129
641
231.0
924
A57KGUEWD350
A57KGUEWD350
DIN
350
14
129
732
292.0
1275
A57KGUEWA040
A57KGUEWA040
ANSI
40
1 1/2
39
263
103.0
345
A57KGUEWA050
A57KGUEWA050
ANSI
50
2
42
273
103.0
345
A57KGUEWA065
A57KGUEWA065
ANSI
65
2 1/2
46
298
118.5
413
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表