您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
513034 - RUN (ADJ) TEE MALE ORFS - MALE METRIC WITH O.R. AND RETAINING RING ISO 9974 PORTS
FOR Fittings
Connectors O-Ring face seal ISO 8434-3
Powered by
CAD模型選擇
{for_fittings/5_orfs_iso_8434_3/513034.prj},{NB=A513034-3848},{CODE=A513034-3848},{FILENAME=A513034-3848_02},{F=2\"-12 UN-2A},{F1=2\"-12 UN-2A},{F2=M48x2-6g},{B=49},{B1=49},{C=71},{CH=55}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
F2
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
CH
Hexagonal key
[mm]
A513034-0612-V
A513034-0612-V
9/16-18 UNF-2A
9/16-18 UNF-2A
M12x1,5-6g
21,5
21.5
32.5
17
A513034-0612
A513034-0612
9/16-18 UNF-2A
9/16-18 UNF-2A
M12x1,5-6g
21,5
21.5
32.5
17
A513034-1010
A513034-1010
11/16-16 UN-2A
11/16-16 UN-2A
M10x1-6g
25
25
33
14
A513034-1016
A513034-1016
11/16-16 UN-2A
11/16-16 UN-2A
M16x1,5-6g
25
25
37
22
A513034-1218
A513034-1218
13/16-16 UN-2A
13/16-16 UN-2A
M18x1,5-6g
28
28
40.5
24
A513034-1622
A513034-1622
1"-14 UNS-2A
1"-14 UNS-2A
M22x1,5-6g
33,5
33.5
49
27
A513034-1627
A513034-1627
1"-14 UNS-2A
1"-14 UNS-2A
M27x2-6g
36
36
51,5
32
A513034-2027
A513034-2027
1"3/16-12 UN-2A
1"3/16-12 UN-2A
M27x2-6g
37,5
37.5
55
32
A513034-2533
A513034-2533
1"7/16-12 UN-2A
1"7/16-12 UN-2A
M33x2-6g
42
42
60
41
A513034-3242
A513034-3242
1"11/16-12 UN-2A
1"11/16-12 UN-2A
M42x2-6g
45
45
62
50
A513034-3848
A513034-3848
2"-12 UN-2A
2"-12 UN-2A
M48x2-6g
49
49
71
55
SA513034-0614
SA513034-0614
9/16-18 UNF-2A
9/16-18 UNF-2A
M14x1,5-6g
23,5
23.5
35.5
19
SA513034-1014
SA513034-1014
11/16-16 UN-2A
11/16-16 UN-2A
M14x1,5-6g
25
25
35
19
SA513034-1018
SA513034-1018
11/16-16 UN-2A
11/16-16 UN-2A
M18x1,5-6g
26,5
26.5
40.5
24
SA513034-102216
SA513034-102216
11/16-16 UN-2A
1"-14 UNS-2A
M22x1,5-6g
30
33
49
27
SA513034-1216
SA513034-1216
13/16-16 UN-2A
13/16-16 UN-2A
M16x1,5-6g
28
28
38
22
SA513034-122216
SA513034-122216
13/16-16 UN-2A
1"-14 UNS-2A
M22x1,5-6g
31,5
33,5
49
27
SA513034-1222
SA513034-1222
13/16-16 UN-2A
13/16-16 UN-2A
M22x1,5-6g
33
33
49
27
SA513034-161810
SA513034-161810
1"-14 UNS-2A
11/16-16 UN-2A
M18x1,5-6g
33,5
29
46.5
24
SA513034-1618
SA513034-1618
1"-14 UNS-2A
1"-14 UNS-2A
M18x1,5-6g
33,5
33.5
46.5
24
SA513034-2022
SA513034-2022
1"3/16-12 UN-2A
1"3/16-12 UN-2A
M22x1,5-6g
37,5
37.5
49.5
27
SA513034-3233
SA513034-3233
1"11/16-12 UN-2A
1"11/16-12 UN-2A
M33x2-6g
45
45
62
41
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TV-..L/S - T fittings, ISO 8434-1-TC
EXMAR
28.03.2023
511048 - BRANCH (ADJ) TEE MALE ORFS - MALE METRIC WITH O.R. AND RETAINING R...
FOR Fittings
07.05.2024
T-couplings, L-series, ISO 8434-1-T - Tube connector on both sides accordin...
VOSS
11.04.2023
513012 - RUN (ADJ) TEE MALE ORFS - MALE SAE UNF-UN WITH O.R. ISO 11926 PORT...
FOR Fittings
07.05.2024
DKOL ( ISO 12151-2 / ISO 8434-1 ) - Metric Females 24° Cone light series wi...
VOSS
13.03.2024
511015 - SWIVEL BRANCH TEE MALE ORFS - SWIVEL NUT ORFS
FOR Fittings
06.05.2024
SN-RT - Swivel Nut-Run Tee
Berger Tools
18.06.2021
R6MK4 Adapter - Swivel nut run tee
Parker
31.05.2022
R5OMLO O-Lok - Male stud run tee
Parker
31.05.2022
FS7215-NWO-FG - MFS-MMAORB-MFS Tee
Brennan Industries
28.01.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表