您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
511037 - BRANCH (ADJ) TEE MALE ORFS - MALE BSPP WITH O.R. AND RETAINING RING ISO 1179 PORTS
FOR Fittings
Connectors O-Ring face seal ISO 8434-3
Powered by
CAD模型選擇
{for_fittings/5_orfs_iso_8434_3/511037.prj},{NB=A511037-3242},{CODE=A511037-3242},{FILENAME=A511037-3242_00},{F=1\"11/16-12 UN-2A},{F1=1\"11/16-12 UN-2A},{F2=G1\"1/4-11 A GAS},{B=45},{B1=45},{C=60.5},{CH=50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
F2
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
CH
Hexagonal key
[mm]
A511037-0610
A511037-0610
9/16-18 UNF-2A
9/16-18 UNF-2A
G1/8-28 A GAS
21,5
21.5
30
14
A511037-0613
A511037-0613
9/16-18 UNF-2A
9/16-18 UNF-2A
G1/4-19 A GAS
23,5
23.5
35
19
A511037-1013
A511037-1013
11/16-16 UN-2A
11/16-16 UN-2A
G1/4-19 A GAS
25
25
37
19
A511037-1017
A511037-1017
11/16-16 UN-2A
11/16-16 UN-2A
G3/8-19 A GAS
26,5
26.5
38
22
A511037-1217
A511037-1217
13/16-16 UN-2A
13/16-16 UN-2A
G3/8-19 A GAS
28
28
38
22
A511037-1221
A511037-1221
13/16-16 UN-2A
13/16-16 UN-2A
G1/2-14 A GAS
31
31
48
27
A511037-1621
A511037-1621
1"-14 UNS-2A
1"-14 UNS-2A
G1/2-14 A GAS
33,5
33,5
48
27
A511037-1626
A511037-1626
1"-14 UNS-2A
1"-14 UNS-2A
G3/4-14 A GAS
36
36
51.5
36
A511037-2026
A511037-2026
1"3/16-12 UN-2A
1"3/16-12 UN-2A
G3/4-14 A GAS
37,5
37.5
51.5
36
A511037-2533
A511037-2533
1"7/16-12 UN-2A
1"7/16-12 UN-2A
G1"-11 A GAS
42
42
58
41
A511037-3242
A511037-3242
1"11/16-12 UN-2A
1"11/16-12 UN-2A
G1"1/4-11 A GAS
45
45
60.5
50
A511037-3848
A511037-3848
2"-12 UN-2A
2"-12 UN-2A
G1"1/2-11 A GAS
49
49
64.5
60
SA511037-0621
SA511037-0621
9/16-18 UNF-2A
9/16-18 UNF-2A
G1/2-14 A GAS
28,5
28,5
48
27
SA511037-1021
SA511037-1021
11/16-16 UN-2A
11/16-16 UN-2A
G1/2-14 A GAS
29,5
29,5
48
27
SA511037-1226
SA511037-1226
13/16-16 UN-2A
13/16-16 UN-2A
G3/4-14 A GAS
33
33
51,5
36
SA511037-201013
SA511037-201013
1"3/16-12 UN-2A
11/16-16 UN-2A
G1/4-19 A GAS
37,5
31.5
41.5
19
SA511037-2021
SA511037-2021
1"3/16-12 UN-2A
1"3/16-12 UN-2A
G1/2-14 A GAS
37,5
37,5
48
27
SA511037-203233
SA511037-203233
1"3/16-12 UN-2A
1"11/16-12 UN-2A
G1"-11 A GAS
43
45
60
41
SA511037-2033
SA511037-2033
1"3/16-12 UN-2A
1"3/16-12 UN-2A
G1"-11 A GAS
41,5
41.5
58
41
SA511037-2526
SA511037-2526
1"7/16-12 UN-2A
1"7/16-12 UN-2A
G3/4-14 A GAS
42
42
56.5
36
SA511037-2542
SA511037-2542
1"7/16-12 UN-2A
1"7/16-12 UN-2A
G1"1/4-11 A GAS
44,5
44,5
60,5
50
SA511037-3248
SA511037-3248
1"11/16-12 UN-2A
1"11/16-12 UN-2A
G1"1/2-11 A GAS
49
49
64.5
60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TE-R EO - EO Male stud run tee
Parker
31.05.2022
LE-R(KEG) EO - Male stud run tee
Parker
05.09.2022
707037 - 90° (ADJ) ELBOW MALE DIN L SERIES - MALE BSPP WITH O.R. AND RETAIN...
FOR Fittings
07.05.2024
LE-M(KEG) EO - Male stud run tee
Parker
05.09.2022
TE-M(KEG) EO - EO Male stud run tee
Parker
31.05.2022
LE-R EO - Male stud run tee
Parker
05.09.2022
TE-R(KEG) EO - EO Male stud run tee
Parker
31.05.2022
210023 - 90° (ADJ) LONG ELBOW MALE BSP - MALE METRIC WITH O.R. AND RETAININ...
FOR Fittings
07.05.2024
S87OMX Triple-Lok - Male stud branch tee
Parker
31.05.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表