您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
507142 - 90° (ADJ) ELBOW SWIVEL NUT ORFS - MALE BSPP WITH O.R. AND RETAINING RING ISO 1179 PORTS
FOR Fittings
Connectors O-Ring face seal ISO 8434-3
Powered by
CAD模型選擇
{for_fittings/5_orfs_iso_8434_3/507142.prj},{NB=A507142-2021},{CODE=A507142-2021},{FILENAME=A507142-2021_00},{F=1\"3/16-12 UN-2A},{F1=G1/2-14 A GAS},{B=47},{C=47},{CH=36},{CH1=27}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
C
[mm]
CH
Hexagonal key
[mm]
CH1
Hexagonal key
[mm]
A507142-0610
A507142-0610
9/16-18 UNF-2A
G1/8-28 A GAS
34,5
30
14
17
A507142-0613
A507142-0613
9/16-18 UNF-2A
G1/4-19 A GAS
34,5
35
19
17
A507142-1013
A507142-1013
11/16-16 UN-2A
G1/4-19 A GAS
40
36
19
22
A507142-1017
A507142-1017
11/16-16 UN-2A
G3/8-19 A GAS
40
38
22
22
A507142-1217
A507142-1217
13/16-16 UN-2A
G3/8-19 A GAS
48
40,5
22
24
A507142-1221
A507142-1221
13/16-16 UN-2A
G1/2-14 A GAS
48
48
27
24
A507142-1621
A507142-1621
1"-14 UNS-2A
G1/2-14 A GAS
54
48
27
30
A507142-1626
A507142-1626
1"-14 UNS-2A
G3/4-14 A GAS
55
51,5
36
30
A507142-2021
A507142-2021
1"3/16-12 UN-2A
G1/2-14 A GAS
47
47
36
27
A507142-2026
A507142-2026
1"3/16-12 UN-2A
G3/4-14 A GAS
59,5
51,5
36
36
A507142-2033
A507142-2033
1"3/16-12 UN-2A
G1"-11 A GAS
61
58
41
36
A507142-2521
A507142-2521
1"7/16-12 UN-2A
G1/2-14 A GAS
50
56
41
27
A507142-2533
A507142-2533
1"7/16-12 UN-2A
G1"-11 A GAS
65
58
41
41
A507142-2542
A507142-2542
1"7/16-12 UN-2A
G1"1/4-11 A GAS
67
60,5
50
41
A507142-3221
A507142-3221
1"11/16-12 UN-2A
G1/2-14 A GAS
52
57
50
27
A507142-3233
A507142-3233
1"11/16-12 UN-2A
G1"-11 A GAS
52
58
50
41
A507142-3242
A507142-3242
1"11/16-12 UN-2A
G1"1/4-11 A GAS
67,5
60,5
50
50
A507142-3248
A507142-3248
1"11/16-12 UN-2A
G1"1/2-11 A GAS
70,5
64,5
60
50
A507142-1213
A507142-1213
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表