您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
507108 - 90° ELBOW MALE ORFS - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
Connectors O-Ring face seal ISO 8434-3
Powered by
CAD模型選擇
{for_fittings/5_orfs_iso_8434_3/507108.prj},{NB=A507108-1621},{CODE=A507108-1621},{FILENAME=A507108-1621_01},{F=1\"-14 UNS-2A},{F1=1/2-14 NPTF},{B=33,5},{C=40.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
C
[mm]
A507108-0610
A507108-0610
9/16-18 UNF-2A
1/8-27 NPTF
21,5
22
A507108-0613
A507108-0613
9/16-18 UNF-2A
1/4-18 NPTF
21,5
28
A507108-1013
A507108-1013
11/16-16 UN-2A
1/4-18 NPTF
25
29
A507108-1017
A507108-1017
11/16-16 UN-2A
3/8-18 NPTF
25
31
A507108-1021
A507108-1021
11/16-16 UN-2A
1/2-14 NPTF
29,5
37
A507108-1217
A507108-1217
13/16-16 UN-2A
3/8-18 NPTF
28
32
A507108-1221
A507108-1221
13/16-16 UN-2A
1/2-14 NPTF
28
37
A507108-1226
A507108-1226
13/16-16 UN-2A
3/4-14 NPTF
33,5
40.5
A507108-1621
A507108-1621
1"-14 UNS-2A
1/2-14 NPTF
33,5
40.5
A507108-1626
A507108-1626
1"-14 UNS-2A
3/4-14 NPTF
36
40.5
A507108-2021
A507108-2021
1"3/16-12 UN-2A
1/2-14 NPTF
37,5
43
A507108-2026
A507108-2026
1"3/16-12 UN-2A
3/4-14 NPTF
37,5
43
A507108-2033
A507108-2033
1"3/16-12 UN-2A
1"-11 1/2 NPTF
41,5
50
A507108-2526
A507108-2526
1"7/16-12 UN-2A
3/4-14 NPTF
42
45
A507108-2533
A507108-2533
1"7/16-12 UN-2A
1"-11 1/2 NPTF
42
50
A507108-3242
A507108-3242
1"11/16-12 UN-2A
1"1/4-11 1/2 NPTF
45
60
A507108-3848
A507108-3848
2"-12 UN-2A
1"1/2-11 1/2 NPTF
49
67
SA507108-1010
SA507108-1010
11/16-16 UN-2A
1/8-27 NPTF
25
26,5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2500-FG - MJ-MJ 90° Elbow
Brennan Industries
28.01.2021
2501-FG - MJ-MP 90° Elbow
Brennan Industries
28.01.2021
507087 - 90° ELBOW CONNECTOR MALE ORFS - TIG BUTTWELD
FOR Fittings
06.05.2024
FS6602-FG - MFS-FFSS-MFS Run Tee
Brennan Industries
28.01.2021
407211 - 90° (ADJ) MALE ORFS - SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
507153 - 90° (ADJ) ELBOW SWIVEL NUT ORFS - MALE JIS WITH O.R. JIS 2351 PORT...
FOR Fittings
06.05.2024
507142 - 90° (ADJ) ELBOW SWIVEL NUT ORFS - MALE BSPP WITH O.R. AND RETAININ...
FOR Fittings
07.05.2024
510017 - 90° (ADJ) LONG ELBOW MALE ORFS - MALE SAE UNF-UN WITH O.R. ISO 119...
FOR Fittings
07.05.2024
510028 - 90° (ADJ) LONG ELBOW MALE ORFS - MALE BSPP WITH O.R. AND RETAINING...
FOR Fittings
07.05.2024
507131 - 90° (ADJ) ELBOW MALE ORFS - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
06.05.2024
508004 - 90° BULKHEAD ELBOW MALE ORFS - ORFS
FOR Fittings
06.05.2024
510006 - 90° (ADJ) LONG ELBOW MALE ORFS - MALE METRIC WITH O.R. ISO 6149 PO...
FOR Fittings
07.05.2024
507120 - 90° ELBOW SWIVEL NUT ORFS - SWIVEL NUT ORFS
FOR Fittings
06.05.2024
707082 - 90° ELBOW MALE DIN L SERIES - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
07.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表