您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
505007 - 45° (ADJ) ELBOW MALE ORFS - MALE SAE UNF-UN WITH O.R. ISO 11926 PORTS
FOR Fittings
Connectors O-Ring face seal ISO 8434-3
Powered by
CAD模型選擇
{for_fittings/5_orfs_iso_8434_3/505007.prj},{NB=A505007-2022},{CODE=A505007-2022},{FILENAME=A505007-2022_00},{F=1\"3/16-12 UN-2A},{F1=7/8-14 UNF-2A},{B=26},{C=45.5},{CH=27}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
C
[mm]
CH
Hexagonal key
[mm]
A505007-0611
A505007-0611
9/16-18 UNF-2A
7/16-20 UNF-2A
16
30
16
A505007-0614
A505007-0614
9/16-18 UNF-2A
9/16-18 UNF-2A
175
33
19
A505007-1011
A505007-1011
11/16-16 UN-2A
7/16-20 UNF-2A
19
31
16
A505007-1014
A505007-1014
11/16-16 UN-2A
9/16-18 UNF-2A
19
33
19
A505007-1019
A505007-1019
11/16-16 UN-2A
3/4-16 UNF-2A
19
36.5
24
A505007-1214
A505007-1214
13/16-16 UN-2A
9/16-18 UNF-2A
20,5
32.5
19
A505007-1219
A505007-1219
13/16-16 UN-2A
3/4-16 UNF-2A
20,5
36,5
24
A505007-1222
A505007-1222
13/16-16 UN-2A
7/8-14 UNF-2A
21
45
27
A505007-1619
A505007-1619
1"-14 UNS-2A
3/4-16 UNF-2A
23,5
40.5
24
A505007-1622
A505007-1622
1"-14 UNS-2A
7/8-14 UNF-2A
23,5
45
27
A505007-1627
A505007-1627
1"-14 UNS-2A
1"1/16-12 UN-2A
24,5
50
35
A505007-2022
A505007-2022
1"3/16-12 UN-2A
7/8-14 UNF-2A
26
45.5
27
A505007-2027
A505007-2027
1"3/16-12 UN-2A
1"1/16-12 UN-2A
26
50
35
A505007-2033
A505007-2033
1"3/16-12 UN-2A
1"5/16-12 UN-2A
29,5
52.5
41
A505007-2527
A505007-2527
1"7/16-12 UN-2A
1"1/16-12 UN-2A
30
51.5
35
A505007-2533
A505007-2533
1"7/16-12 UN-2A
1"5/16-12 UN-2A
30
52,5
41
A505007-2541
A505007-2541
1"7/16-12 UN-2A
1"5/8-12 UN-2A
32
53,5
50
A505007-3241
A505007-3241
1"11/16-12 UN-2A
1"5/8-12 UN-2A
32
53,5
50
A505007-3248
A505007-3248
1"11/16-12 UN-2A
1"7/8-12 UN-2A
37
53,5
55
A505007-3848
A505007-3848
2"-12 UN-2A
1"7/8-12 UN-2A
37
53,5
55
SA505007-0619
SA505007-0619
9/16-18 UNF-2A
3/4-16 UNF-2A
18
36,5
24
SA505007-1212
SA505007-1212
13/16-16 UN-2A
1/2-20 UNF-2A
20,5
30
16
SA505007-1227
SA505007-1227
13/16-16 UN-2A
1"1/16-12 UN-2A
24
50
35
SA505007-2019
SA505007-2019
1"3/16-12 UN-2A
3/4-16 UNF-2A
27
41,5
24
SA505007-2522
SA505007-2522
1"7/16-12 UN-2A
7/8-14 UNF-2A
30
48
27
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
501002 - SHOULDER
FOR Fittings
06.05.2024
107039 - 90° (ADJ) ELBOW MALE JIC - MALE BSPP WITH O.R. AND RETAINING RING ...
FOR Fittings
07.05.2024
207030 - 90° (ADJ) ELBOW MALE BSP - MALE BSPP WITH O.R. AND RETAINING RING ...
FOR Fittings
07.05.2024
501035 - FEMALE PLUG ORFS
FOR Fittings
06.05.2024
6810-NWO-FG - MAORB-FJS 45° Elbow
Brennan Industries
26.01.2021
502014 - CONNECTOR MALE ORFS - MALE SAE UNF-UN WITH O.R. ISO 11926 PORTS
FOR Fittings
07.05.2024
507009 - 90° ELBOW MALE ORFS - ORFS
FOR Fittings
06.05.2024
VEE-M EO - Adjustable locknut 45° elbow
Parker
31.05.2022
705572 - 45° (ADJ) ELBOW MALE DIN S SERIES - MALE JIS WITH O.R. JIS 2351 PO...
FOR Fittings
06.05.2024
705000 - 45° (ADJ) ELBOW MALE DIN L SERIES - MALE SAE UNF-UN WITH O.R. ISO ...
FOR Fittings
07.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表