您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
503011 - CONNECTOR BULKHEAD MALE ORFS - MALE BSPP WITH O.R. AND RETAINING RING ISO 1179 PORTS
FOR Fittings
Connectors O-Ring face seal ISO 8434-3
Powered by
CAD模型選擇
{for_fittings/5_orfs_iso_8434_3/503011.prj},{NB=A503011-2023},{CODE=A503011-2023},{FILENAME=A503011-2023_00},{F=1\"3/16-12 UN-2A},{F1=G5/8-14 A GAS},{A=68,5},{B=41,5},{D=14},{CH=36},{CH1=41}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
CH1
Hexagonal key
[mm]
A503011-0613
A503011-0613
9/16-18 UNF-2A
G1/4-19 A GAS
51,5
31,5
10
19
22
A503011-1013
A503011-1013
11/16-16 UN-2A
G1/4-19 A GAS
55
34
10
22
27
A503011-1017
A503011-1017
11/16-16 UN-2A
G3/8-19 A GAS
55
34
10
24
27
A503011-1017NOD
A503011-1017NOD
11/16-16 UN-2A
G3/8-19 A GAS
55
34
10
24
27
A503011-1021
A503011-1021
11/16-16 UN-2A
G1/2-14 A GAS
58
34
14
27
27
A503011-1217
A503011-1217
13/16-16 UN-2A
G3/8-19 A GAS
58,5
36,5
12
24
30
A503011-1221
A503011-1221
13/16-16 UN-2A
G1/2-14 A GAS
61
36,5
12
27
30
A503011-1226
A503011-1226
13/16-16 UN-2A
G3/4-14 A GAS
66
36,5
16
36
30
A503011-1621
A503011-1621
1"-14 UNS-2A
G1/2-14 A GAS
66,5
40,5
12
30
35
A503011-1626
A503011-1626
1"-14 UNS-2A
G3/4-14 A GAS
70
40,5
14
36
35
A503011-2017
A503011-2017
1"3/16-12 UN-2A
G3/8-19 A GAS
66
41,5
12
36
41
A503011-2021
A503011-2021
1"3/16-12 UN-2A
G1/2-14 A GAS
68,5
41,5
12
36
41
A503011-2023
A503011-2023
1"3/16-12 UN-2A
G5/8-14 A GAS
68,5
41,5
14
36
41
A503011-2026
A503011-2026
1"3/16-12 UN-2A
G3/4-14 A GAS
71
41,5
14
38
41
A503011-2033
A503011-2033
1"3/16-12 UN-2A
G1"-11 A GAS
73,5
41,5
15,5
41
41
A503011-2526
A503011-2526
1"7/16-12 UN-2A
G3/4-14 A GAS
71,5
42
16
41
46
A503011-2533
A503011-2533
1"7/16-12 UN-2A
G1"-11 A GAS
73,5
42
15,5
41
46
A503011-3242
A503011-3242
1"11/16-12 UN-2A
G1"1/4-11 A GAS
76
42
17,5
50
50
A503011-3248
A503011-3248
1"11/16-12 UN-2A
G1"1/2-11 A GAS
80
42
22
60
60
A503011-3848
A503011-3848
2"-12 UN-2A
G1"1/2-11 A GAS
80
42
19,5
60
60
E503011-1017
E503011-1017
11/16-16 UN-2A
G3/8-19 A GAS
55
34
10
24
27
SA503011-0617
SA503011-0617
9/16-18 UNF-2A
G3/8-19 A GAS
53
31,5
11
24
22
SE503011-0617
SE503011-0617
9/16-18 UNF-2A
G3/8-19 A GAS
53
31,5
11
24
22
A503011-1013-V
A503011-1013-V
11/16-16 UN-2A
G1/4-19 A GAS
55
34
10
22
27
A503011-1221NOD
A503011-1221NOD
13/16-16 UN-2A
G1/2-14 A GAS
61
36,5
12
27
30
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
703524 - STRAIGHT BULKEAD MALE DIN S - MALE BSPP WITH ELASTOMER SEAL ISO 11...
FOR Fittings
07.05.2024
WMK4WL4NM Adapter - Adapters Bulkhead union
Parker
31.05.2022
503044 - CONNECTOR BULKHEAD MALE ORFS - MALE BSPP WITH ELASTOMER SEAL FOR ...
FOR Fittings
07.05.2024
203003 - BULKHEAD UNION MALE BSP -BSP
FOR Fittings
06.05.2024
103002 - BULKHEAD UNION MALE JIC - JIC
FOR Fittings
06.05.2024
202123 - CONNECTOR MALE BSP - MALE BSPP WITH O.R. AND RETAINING RING ISO 11...
FOR Fittings
07.05.2024
QSLV3-G - multiple distributor
Festo
29.08.2023
507021 - 90° (ADJ) ELBOW MALE ORFS - MALE SAE UNF-UN WITH O.R. ISO 11926 PO...
FOR Fittings
07.05.2024
703029 - STRAIGHT BULKEAD MALE DIN L - MALE BSPP WITH ELASTOMER SEAL ISO 11...
FOR Fittings
07.05.2024
703007 - BULKHEAD UNION MALE DIN L SERIES
FOR Fittings
06.05.2024
B233 - Female Bulkhead
AIRWORK
27.06.2022
Straight welding bosses, S-series - Inside thread: Whitworth tube thread
VOSS
11.04.2023
F 93 ( ISO 8434-6 ) - Components/ Adaptors; Straight bulkhead connector BSP...
VOSS
14.04.2021
502180 - CONNECTOR SWIVEL NUT ORFS - MALE BSPP WITH O.R. AND RETAINING RING...
FOR Fittings
07.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表