您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
502157 - CONNECTOR MALE ORFS - MALE METRIC WITH ELASTOMER SEAL ISO 9974 PORTS
FOR Fittings
Connectors O-Ring face seal ISO 8434-3
Powered by
CAD模型選擇
{for_fittings/5_orfs_iso_8434_3/502157.prj},{NB=SA502157-1012},{CODE=SA502157-1012},{FILENAME=SA502157-1012_01},{F=11/16-16 UN-2A},{F1=M12x1,5-6g},{A=32},{B=11},{D=12},{CH=19}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A502157-0610
A502157-0610
9/16-18 UNF-2A
M10x1-6g
26
10
8
17
A502157-0612
A502157-0612
9/16-18 UNF-2A
M12x1,5-6g
30
10
12
17
A502157-0612F12
A502157-0612F12
9/16-18 UNF-2A
M12x1,5-6g
30
10
12
17
A502157-1014
A502157-1014
11/16-16 UN-2A
M14x1,5-6g
32
11
12
19
A502157-1016
A502157-1016
11/16-16 UN-2A
M16x1,5-6g
32
11
12
22
A502157-1218
A502157-1218
13/16-16 UN-2A
M18x1,5-6g
34,5
13
12
24
A502157-1222
A502157-1222
13/16-16 UN-2A
M22x1,5-6g
38,5
13
14
27
A502157-1616
A502157-1616
1"-14 UNS-2A
M16x1,5-6g
41
15,5
12
27
A502157-1622
A502157-1622
1"-14 UNS-2A
M22x1,5-6g
41
15,5
14
27
A502157-1627
A502157-1627
1"-14 UNS-2A
M27x2-6g
44,5
15,5
16
32
A502157-2016
A502157-2016
1"3/16-12 UN-2A
M16x1,5-6g
42
17
12
32
A502157-2026
A502157-2026
1"3/16-12 UN-2A
M26x1,5-6g
46
17
16
32
A502157-2027
A502157-2027
1"3/16-12 UN-2A
M27x2-6g
46
17
16
32
A502157-2033
A502157-2033
1"3/16-12 UN-2A
M33x2-6g
49,5
17
18
41
A502157-2533
A502157-2533
1"7/16-12 UN-2A
M33x2-6g
50
17,5
18
41
A502157-2548
A502157-2548
1"7/16-12 UN-2A
M48x2-6g
57,5
17,5
22
55
A502157-3233
A502157-3233
1"11/16-12 UN-2A
M33x2-6g
52
17,5
18
46
A502157-3242
A502157-3242
1"11/16-12 UN-2A
M42x2-6g
54
17,5
20
50
A502157-3248
A502157-3248
1"11/16-12 UN-2A
M48x2-6g
57,5
17,5
22
55
A502157-3848
A502157-3848
2"-12 UN-2A
M48x2-6g
57,5
17,5
22
55
SA502157-0614
SA502157-0614
9/16-18 UNF-2A
M14x1,5-6g
30,5
10
12
19
SA502157-0616
SA502157-0616
9/16-18 UNF-2A
M16x1,5-6g
31
10
12
22
SA502157-1012
SA502157-1012
11/16-16 UN-2A
M12x1,5-6g
32
11
12
19
SA502157-1018
SA502157-1018
11/16-16 UN-2A
M18x1,5-6g
33
11
12
24
SA502157-1022
SA502157-1022
11/16-16 UN-2A
M22x1,5-6g
37
11
14
27
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
502069 - REDUCING MALE ORFS - FEMALE ORFS
FOR Fittings
06.05.2024
HMTX Triple Lok - Union
Parker
31.05.2022
F5OMLO O-Lok - Male Stud connector
Parker
31.05.2022
502036 - CONNECTOR MALE ORFS - MALE METRIC WITH O.R. AND RETAINING RING ISO...
FOR Fittings
07.05.2024
507032 - 90° (ADJ) ELBOW MALE ORFS - MALE BSPP WITH O.R. AND RETAINING RING...
FOR Fittings
07.05.2024
502003 - UNION MALE ORFS - ORFS
FOR Fittings
06.05.2024
507043 - 90° (ADJ) ELBOW MALE ORFS - MALE METRIC WITH O.R. AND RETAINING RI...
FOR Fittings
07.05.2024
FS7005 - MFS-MM Straight
Brennan Industries
28.01.2021
XHMLO Triple-Lok - Conversion union
Parker
31.05.2022
702050 - CONNECTOR MALE DIN L SERIES - MALE METRIC WITH O.R. AND RETAINING ...
FOR Fittings
07.05.2024
202145 - CONNECTOR MALE METRIC - MALE BSPP WITH O.R. AND RETAINING RING IS...
FOR Fittings
07.05.2024
Straight male stud couplings L/S-series, DIN 2353 Form A - Thread: metric f...
VOSS
11.04.2023
707729 - 90° ELBOW UNION SWIVEL NUT DIN S SERIES - SWIVEL NUT DIN S SERIES
FOR Fittings
06.05.2024
502058 - CONNECTOR MALE ORFS - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
07.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表