您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
502070 - BRAZE MALE ORFS
FOR Fittings
Connectors O-Ring face seal ISO 8434-3
Powered by
CAD模型選擇
{for_fittings/5_orfs_iso_8434_3/502070.prj},{NB=A502070-3232},{CODE=A502070-3232},{FILENAME=A502070-3232_00},{F=1\"11/16-12 UN-2A},{A=38,5},{B=17,5},{CH=46},{T1=32}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
CH
Hexagonal key
[mm]
T1
[mm]
A502070-0606
A502070-0606
9/16-18 UNF-2A
22
10
16
6
A502070-0608
A502070-0608
9/16-18 UNF-2A
22
10
16
8
A502070-0610
A502070-0610
9/16-18 UNF-2A
22
10
16
10
A502070-0616
A502070-0616
9/16-18 UNF-2A
21,5
10
22
16
A502070-1010
A502070-1010
11/16-16 UN-2A
23
11
19
10
A502070-1012
A502070-1012
11/16-16 UN-2A
23
11
19
12
A502070-1212
A502070-1212
13/16-16 UN-2A
25
13
22
12
A502070-1214
A502070-1214
13/16-16 UN-2A
25
13
22
14
A502070-1215
A502070-1215
13/16-16 UN-2A
24,5
13
22
15
A502070-1216
A502070-1216
13/16-16 UN-2A
25
13
22
16
A502070-1218
A502070-1218
13/16-16 UN-2A
28,5
13
24
18
A502070-1615
A502070-1615
1"-14 UNS-2A
27,5
15,5
27
15
A502070-1616
A502070-1616
1"-14 UNS-2A
27,5
15,5
27
16
A502070-1618
A502070-1618
1"-14 UNS-2A
32
15,5
27
18
A502070-1625
A502070-1625
1"-14 UNS-2A
33,5
15,5
36
25
A502070-2018
A502070-2018
1"3/16-12 UN-2A
34
17
32
18
A502070-2020
A502070-2020
1"3/16-12 UN-2A
34
17
32
20
A502070-2022
A502070-2022
1"3/16-12 UN-2A
35
17
32
22
A502070-2025
A502070-2025
1"3/16-12 UN-2A
35
17
38
25
A502070-2522
A502070-2522
1"7/16-12 UN-2A
37
17,5
38
22
A502070-2525
A502070-2525
1"7/16-12 UN-2A
38,5
17,5
38
25
A502070-2532
A502070-2532
1"7/16-12 UN-2A
38,5
17,5
42
32
A502070-3225
A502070-3225
1"11/16-12 UN-2A
38,5
17,5
46
46
A502070-3232
A502070-3232
1"11/16-12 UN-2A
38,5
17,5
46
32
A502070-3238
A502070-3238
1"11/16-12 UN-2A
38,5
17,5
46
38
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ORFS ( ISO 12151-1 / ISO 8434-3 ) - Face seal Female Fittings
VOSS
13.03.2024
202079 - BRAZE ON CONNECTOR SWIVEL FEMALE BSP
FOR Fittings
06.05.2024
402581 - STRAIGHT (ADJ )BRAZE OR WELD-ON SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
502069 - REDUCING MALE ORFS - FEMALE ORFS
FOR Fittings
06.05.2024
G3P4 Adapter - Female stud connector
Parker
31.05.2022
502377 - CONNECTOR MALE ORFS - FEMALE BSPP
FOR Fittings
06.05.2024
102276 - BRAZE CONNECTOR MALE JIC
FOR Fittings
06.05.2024
334A - REDUCING TEE
ELYSEE
25.03.2024
RI-ED EO - Thread reducer/expander
Parker
31.05.2022
TR EO - Tee reducer
Parker
31.05.2022
HOSJT - Fittings for Hoses - Tee, Threaded / Barbed
Misumi
08.06.2021
HP3M Adapter - Hexagon head plug
Parker
31.05.2022
G4MK4 Adapter - Female connector
Parker
31.05.2022
PTR34M Adapter - Thread reducer
Parker
31.05.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表