您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
502058 - CONNECTOR MALE ORFS - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
Connectors O-Ring face seal ISO 8434-3
Powered by
CAD模型選擇
{for_fittings/5_orfs_iso_8434_3/502058.prj},{NB=SA502058-1018},{CODE=SA502058-1018},{FILENAME=SA502058-1018_04},{F=11/16-16 UN-2A},{F1=M18x1,5-6g},{A=36},{B=11},{D=14},{CH=24}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A502058-0610
A502058-0610
9/16-18 UNF-2A
M10x1-6g
27
10
9,5
17
A502058-0612
A502058-0612
9/16-18 UNF-2A
M12x1,5-6g
28,5
10
11
17
A502058-1014
A502058-1014
11/16-16 UN-2A
M14x1,5-6g
32
11
11
19
A502058-1014F08
A502058-1014F08
11/16-16 UN-2A
M14x1,5-6g
32
11
11
19
A502058-1016
A502058-1016
11/16-16 UN-2A
M16x1,5-6g
33,5
11
12,5
22
A502058-1218-V
A502058-1218-V
13/16-16 UN-2A
M18x1,5-6g
38
13
14
24
A502058-1222
A502058-1222
13/16-16 UN-2A
M22x1,5-6g
39,5
13
15
27
A502058-1620
A502058-1620
1"-14 UNS-2A
M20x1,5-6g
41
15,5
14
27
A502058-1218
A502058-1218
13/16-16 UN-2A
M18x1,5-6g
38
13
14
24
A502058-1622
A502058-1622
1"-14 UNS-2A
M22x1,5-6g
42
15,5
15
27
A502058-1627
A502058-1627
1"-14 UNS-2A
M27x2-6g
47
15,5
18,5
32
A502058-2027
A502058-2027
1"3/16-12 UN-2A
M27x2-6g
48,5
17
18,5
32
A502058-2033
A502058-2033
1"3/16-12 UN-2A
M33x2-6g
51,5
17
18,5
41
A502058-2533
A502058-2533
1"7/16-12 UN-2A
M33x2-6g
52
17,5
18,5
41
A502058-2542
A502058-2542
1"7/16-12 UN-2A
M42x2-6g
54,5
17,5
19
50
A502058-3242
A502058-3242
1"11/16-12 UN-2A
M42x2-6g
54,5
17,5
19
50
A502058-3248
A502058-3248
1"11/16-12 UN-2A
M48x2-6g
57
17,5
21,5
55
A502058-3848
A502058-3848
2"-12 UN-2A
M48x2-6g
57
17,5
21,5
55
SA502058-0614-V
SA502058-0614-V
9/16-18 UNF-2A
M14x1,5-6g
29,5
10
11
19
SA502058-0614
SA502058-0614
9/16-18 UNF-2A
M14x1,5-6g
29,5
10
11
19
SA502058-0616
SA502058-0616
9/16-18 UNF-2A
M16x1,5-6g
32,5
10
12,5
22
SA502058-1010
SA502058-1010
11/16-16 UN-2A
M10x1-6g
30,5
11
9,5
19
SA502058-1012-V
SA502058-1012-V
11/16-16 UN-2A
M12x1,5-6g
32
11
11
19
SA502058-0618
SA502058-0618
9/16-18 UNF-2A
M18x1,5-6g
33
10
14
24
SA502058-1012
SA502058-1012
11/16-16 UN-2A
M12x1,5-6g
32
11
11
19
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
502069 - REDUCING MALE ORFS - FEMALE ORFS
FOR Fittings
06.05.2024
502102 - UNION MALE ORFS - MALE JIC
FOR Fittings
06.05.2024
202002 - UNION BSP -BSP
FOR Fittings
06.05.2024
507065 - 90° (ADJ) ELBOW MALE ORFS - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
07.05.2024
511015 - SWIVEL BRANCH TEE MALE ORFS - SWIVEL NUT ORFS
FOR Fittings
06.05.2024
502223 - CONNECTOR MALE ORFS - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
06.05.2024
502157 - CONNECTOR MALE ORFS - MALE METRIC WITH ELASTOMER SEAL ISO 9974 POR...
FOR Fittings
07.05.2024
513056 - RUN (ADJ) TEE MALE ORFS - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
07.05.2024
Pi 220 - Nominal pressure 10 bar (140 psi), up to nominal size 160
Industrial Filtration
28.11.2023
202200 - CONNECTOR MALE BSP - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
07.05.2024
202354 - CONNECTOR MALE BPS - MALE BSP
FOR Fittings
06.05.2024
702016 - CONNECTOR MALE DIN L SERIES - MALE SAE UNF-UN WITH O.R. ISO 11926 ...
FOR Fittings
07.05.2024
XGEV-..SM-WD - Straight male adaptor connectors, profile sealing ring form ...
EXMAR
28.03.2023
I.RFM_G - ISO Threaded unions and accessories Stainless steel 316L FEMALE /...
FG INOX
16.02.2017
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表