您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
502014 - CONNECTOR MALE ORFS - MALE SAE UNF-UN WITH O.R. ISO 11926 PORTS
FOR Fittings
Connectors O-Ring face seal ISO 8434-3
Powered by
CAD模型選擇
{for_fittings/5_orfs_iso_8434_3/502014.prj},{NB=SA502014-1211},{CODE=SA502014-1211},{FILENAME=SA502014-1211_01},{F=13/16-16 UN-2A},{F1=7/16-20 UNF-2A},{A=36,5},{B=13},{D=11},{CH=22}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A502014-0611F09
A502014-0611F09
9/16-18 UNF-2A
7/16-20 UNF-2A
28,7
10
11
16
A502014-0611
A502014-0611
9/16-18 UNF-2A
7/16-20 UNF-2A
28,7
10
11
16
A502014-0614-V
A502014-0614-V
9/16-18 UNF-2A
9/16-18 UNF-2A
30,3
10
12
19
A502014-0614F08
A502014-0614F08
9/16-18 UNF-2A
9/16-18 UNF-2A
30,3
10
12
19
A502014-1014
A502014-1014
11/16-16 UN-2A
9/16-18 UNF-2A
31,9
11
12
19
A502014-0614
A502014-0614
9/16-18 UNF-2A
9/16-18 UNF-2A
30,3
10
12
19
A502014-1014F22
A502014-1014F22
11/16-16 UN-2A
9/16-18 UNF-2A
31,9
11
12
19
A502014-1014F25
A502014-1014F25
11/16-16 UN-2A
9/16-18 UNF-2A
31,9
11
12
19
A502014-1212
A502014-1212
13/16-16 UN-2A
1/2-20 UNF-2A
36,5
13
11
22
A502014-1214
A502014-1214
13/16-16 UN-2A
9/16-18 UNF-2A
37,5
13
12
22
A502014-1019
A502014-1019
11/16-16 UN-2A
3/4-16 UNF-2A
35
11
14
22
A502014-1222
A502014-1222
13/16-16 UN-2A
7/8-14 UNF-2A
40,5
13
16
27
A502014-1219
A502014-1219
13/16-16 UN-2A
3/4-16 UNF-2A
36,6
13
14
22
A502014-1619
A502014-1619
1"-14 UNS-2A
3/4-16 UNF-2A
45,2
15,5
14
27
A502014-1622
A502014-1622
1"-14 UNS-2A
7/8-14 UNF-2A
43,1
15,5
16
27
A502014-1622F40
A502014-1622F40
1"-14 UNS-2A
7/8-14 UNF-2A
43,1
15,5
16
27
A502014-2027
A502014-2027
1"3/16-12 UN-2A
1"1/16-12 UN-2A
48,6
17
18,5
32
A502014-2033
A502014-2033
1"3/16-12 UN-2A
1"5/16-12 UN-2A
50
17
18,5
38
A502014-1627
A502014-1627
1"-14 UNS-2A
1"1/16-12 UN-2A
47
15,5
18,5
32
A502014-2527
A502014-2527
1"7/16-12 UN-2A
1"1/16-12 UN-2A
54,3
17,5
18,5
38
A502014-2541
A502014-2541
1"7/16-12 UN-2A
1"5/8-12 UN-2A
52,3
17,5
18,5
48
A502014-2533-V
A502014-2533-V
1"7/16-12 UN-2A
1"5/16-12 UN-2A
50,3
17,5
18,5
38
A502014-3241
A502014-3241
1"11/16-12 UN-2A
1"5/8-12 UN-2A
52,3
17,5
18,5
48
A502014-3848
A502014-3848
2"-12 UN-2A
1"7/8-12 UN-2A
54
17,5
18,5
55
A502014-2533
A502014-2533
1"7/16-12 UN-2A
1"5/16-12 UN-2A
50,3
17,5
18,5
38
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
507010 - 90° ELBOW MALE ORFS - SWIVEL NUT ORFS
FOR Fittings
06.06.2024
507021 - 90° (ADJ) ELBOW MALE ORFS - MALE SAE UNF-UN WITH O.R. ISO 11926 PO...
FOR Fittings
10.06.2024
501002 - SHOULDER
FOR Fittings
06.06.2024
202002 - UNION BSP -BSP
FOR Fittings
06.06.2024
511015 - SWIVEL BRANCH TEE MALE ORFS - SWIVEL NUT ORFS
FOR Fittings
06.06.2024
513001 - SWIVEL RUN TEE MALE ORFS - SWIVEL NUT ORFS
FOR Fittings
06.06.2024
502311 - UNION STRAIGHT MALE ORFS - SWIVEL NUT ORFS + PRESSURE TEST PORT BS...
FOR Fittings
06.06.2024
703029 - STRAIGHT BULKEAD MALE DIN L - MALE BSPP WITH ELASTOMER SEAL ISO 11...
FOR Fittings
10.06.2024
502036 - CONNECTOR MALE ORFS - MALE METRIC WITH O.R. AND RETAINING RING ISO...
FOR Fittings
10.06.2024
502102 - UNION MALE ORFS - MALE JIC
FOR Fittings
06.06.2024
102001 - UNION JIC - JIC
FOR Fittings
06.06.2024
505007 - 45° (ADJ) ELBOW MALE ORFS - MALE SAE UNF-UN WITH O.R. ISO 11926 PO...
FOR Fittings
10.06.2024
502025 - CONNECTOR MALE ORFS - MALE BSPP WITH O.R. AND RETAINING RING ISO 1...
FOR Fittings
10.06.2024
202288 - CONNECTOR MALE BSP - MALE BSPP WITH ELASTOMER SEAL ISO 1179 PORTS
FOR Fittings
10.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表