您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
407738 - 90° MALE DIN S SERIES - SAE 6000 PSI FLANGE
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/407738.prj},{NB=A407738-2525},{CODE=A407738-2525},{FILENAME=A407738-2525_00},{F=M36x2-6g},{A=57,15},{B=27,76},{C=13},{I=31},{I1=58},{L=46}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
I
[mm]
I1
[mm]
L
[mm]
A407738-1214
A407738-1214
M22x1,5-6g
40,49
18,24
9
17
42
34
A407738-1216
A407738-1216
M24x1,5-6g
40,49
18,24
9
20
43
34,5
A407738-1920
A407738-1920
M30x2-6g
50,8
23,8
11
25
50
39,5
A407738-1925
A407738-1925
M36x2-6g
50,8
23,8
11
27
52
40
A407738-2525
A407738-2525
M36x2-6g
57,15
27,76
13
31
58
46
A407738-2530
A407738-2530
M42x2-6g
57,15
27,76
13
31
58
44,5
A407738-3230
A407738-3230
M42x2-6g
66,68
31,75
15
31
63
49,5
A407738-3238
A407738-3238
M52x2-6g
66,68
31,75
15
37
63
47
A407738-3838
A407738-3838
M52x2-6g
79,38
36,5
17
37
70
54
SA407738-1930
SA407738-1930
M42x2-6g
50,8
23,8
11
31
52
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BTL7 SSI Digital
Balluff
28.05.2024
402547 - BRAZE OR WELD-ON COUNTERPAD SAE 6000 PSI FLANGE METRIC THREAD
FOR Fittings
06.05.2024
407046 - 90° MALE BSP - SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
SAE flange halves, high pressure (6000 psi), single parts - Hole pattern te...
VOSS
11.04.2023
Elbow flange coupling - With cutting ring flange connection and square flan...
VOSS
11.04.2023
401513 - SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
VOSSFormSQR - Connector, SQR union nuts, moulded seals
VOSS
11.04.2023
402548 - BRAZE OR WELD-ON COUNTERPAD SAE 6000 PSI FLANGE UNC THREAD
FOR Fittings
06.05.2024
407068 - 90° BRAZE OR WELD-ON SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
407200 - 90° MALE ORFS - SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
402701 - STRAIGHT MALEDIN S SERIES - SAE 6000PSI FLANGE
FOR Fittings
06.05.2024
402745 - STRAIGHT SAE FLANGE 6000 PSI WITH BSPP FEMALE PORT
FOR Fittings
06.05.2024
402536 - BRAZE OR WELD-ON SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
407563 - 90° BRAZE OR WELD-ON SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表