您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
407124 - 90° MALE JIC - 3 BOLTS METRIC FLANGE HEAVY SCREW
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/407124.prj},{NB=A407124-2016},{CODE=A407124-2016},{FILENAME=A407124-2016_00},{J=7/8-14 UNF-2A},{A=40},{C=8,5},{I=20},{I1=40}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
A
[mm]
C
[mm]
I
[mm]
I1
[mm]
A407124-1210
A407124-1210
9/16-18 UNF-2A
30
8,5
17
30
A407124-1212
A407124-1212
3/4-16 UNF-2A
30
8,5
17
32
A407124-1216
A407124-1216
7/8-14 UNF-2A
30
8,5
17
35
A407124-1512
A407124-1512
3/4-16 UNF-2A
35
8,5
17
35
A407124-1516
A407124-1516
7/8-14 UNF-2A
35
8,5
17
37
A407124-2016
A407124-2016
7/8-14 UNF-2A
40
8,5
20
40
A407124-2020
A407124-2020
1"1/16-12 UN-2A
40
8,5
20
42
A407124-2025
A407124-2025
1"5/16-12 UN-2A
40
8,5
25
44
A407124-2520
A407124-2520
1"1/16-12 UN-2A
51
11
25
47
A407124-2525
A407124-2525
1"5/16-12 UN-2A
51
11
25
47
A407124-2532
A407124-2532
1"5/8-12 UN-2A
51
11
31
49
A407124-3225
A407124-3225
1"5/16-12 UN-2A
62
13
31
52
A407124-3232
A407124-3232
1"5/8-12 UN-2A
62
13
31
54
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DKOL 45 ( ISO 12151-2 / ISO 8434-1 ) - Metric Females 24° Cone light serie...
VOSS
13.03.2024
GP single - External gear pumps
Duplomatic
03.06.2024
407134 - 90° MALE BSP - 3 BOLTS METRIC FLANGE STD. SCREW
FOR Fittings
06.06.2024
407123 - 90° MALE JIC - 3 BOLTS METRIC FLANGE STD. SCREW
FOR Fittings
06.06.2024
407266 - 90° MALE DIN L SERIES - 3 BOLTS METRIC FLANGE
FOR Fittings
06.06.2024
407277 - 90° MALE DIN S SERIES - 3 BOLTS METRIC FLANGE
FOR Fittings
06.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表