您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
407079 - 90° BRAZE OR WELD-ON COUNTERPAD SAE 3000 PSI FLANGE METRIC THREAD
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/407079.prj},{NB=A407079-2525},{CODE=A407079-2525},{FILENAME=A407079-2525_00},{F=DN25},{A=52,37},{B=26,19},{C=M10},{I=21},{T=36}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
I
[mm]
T
[mm]
A407079-1216
A407079-1216
DN16
38,1
17,48
M8
15
28
A407079-1218
A407079-1218
DN18
38,1
17,48
M8
15
28
A407079-1220
A407079-1220
DN20
38,1
17,48
M8
15
28
A407079-1920
A407079-1920
DN20
47,63
22,23
M10
18
32
A407079-1922
A407079-1922
DN22
47,63
22,23
M10
18
32
A407079-1925
A407079-1925
DN25
47,63
22,23
M10
18
32
A407079-2525
A407079-2525
DN25
52,37
26,19
M10
21
36
A407079-2527
A407079-2527
DN27
52,37
26,19
M10
21
36
A407079-2530
A407079-2530
DN30
52,37
26,19
M10
21
36
A407079-2532
A407079-2532
DN32
52,37
26,19
M10
21
36
A407079-3232
A407079-3232
DN32
58,72
30,18
M10
25
41
A407079-3235
A407079-3235
DN35
58,72
30,18
M10
25
41
A407079-3238
A407079-3238
DN38
58,72
30,18
M10
25
41
A407079-3842
A407079-3842
DN42
69,85
35,71
M12
29
47
A407079-3848
A407079-3848
DN48
69,85
35,71
M12
29
47
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
407068 - 90° BRAZE OR WELD-ON SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
407082 - 90° BRAZE OR WELD-ON COUNTERPAD SAE 3000 PSI FLANGE UNC THREAD
FOR Fittings
06.05.2024
AFS / AFX - SAE-90° threaded flange BSPP
HAVIT
21.12.2023
PAFS-90B EO - SAE 90° 4 bolt flange (butt weld)
Parker
31.05.2022
SICCA 150-600 SCC - Cast Steel Swing Check Valves ANSI/ASME
KSB
11.04.2024
402031 - BRAZE OR WELD-ON SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
402240 - STRAIGHT SAE FLANGE 3000 PSI WITH BSPP FEMALE PORT
FOR Fittings
06.05.2024
PAFG-90L EO - SAE 90° 4 bolt flange with O-Lok® ORFS end
Parker
31.05.2022
407563 - 90° BRAZE OR WELD-ON SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
PEFF-G EO - SAE 90° 4 bolt flange with BSPP thread
Parker
31.05.2022
PAFG-90G EO - SAE 90° 4 bolt flange with BSPP 60° cone end
Parker
27.06.2023
FL3 90 ISO 12151-3 (ISO 6162-1) - SAE J 518 Flanges 3000 PSI
VOSS
13.03.2024
407112 - 90° BRAZE OR WELD-ON 2 BOLTS METRIC FLANGE STD. SCREW
FOR Fittings
06.05.2024
GFS / GFX - SAE-90° socket weld flange companion
HAVIT
21.12.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表