您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
407046 - 90° MALE BSP - SAE 3000 PSI FLANGE
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/407046.prj},{NB=A407046-2533},{CODE=A407046-2533},{FILENAME=A407046-2533_01},{F=G1\"-11 A GAS},{A=52,37},{B=26,19},{C=11},{I=25},{I1=48}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
I
[mm]
I1
[mm]
A407046-1217
A407046-1217
G3/8-19 A GAS
38,1
17,48
9
17
37
A407046-1221
A407046-1221
G1/2-14 A GAS
38,1
17,48
9
17
39
A407046-1226
A407046-1226
G3/4-14 A GAS
38,1
17,48
9
20
40
A407046-1921
A407046-1921
G1/2-14 A GAS
47,63
22,23
11
20
41
A407046-1926
A407046-1926
G3/4-14 A GAS
47,63
22,23
11
20
44
A407046-1933
A407046-1933
G1"-11 A GAS
47,63
22,23
11
25
45
A407046-2526
A407046-2526
G3/4-14 A GAS
52,37
26,19
11
20
47
A407046-2533
A407046-2533
G1"-11 A GAS
52,37
26,19
11
25
48
A407046-2542
A407046-2542
G1"1/4-11 A GAS
52,37
26,19
11
31
49
A407046-3233
A407046-3233
G1"-11 A GAS
58,72
30,18
11,5
25
54
A407046-3242
A407046-3242
G1"1/4-11 A GAS
58,72
30,18
11,5
31
55
A407046-3248
A407046-3248
G1"1/2-11 A GAS
58,72
30,18
11,5
37
56
A407046-3842
A407046-3842
G1"1/4-11 A GAS
69,85
35,71
13,5
31
59
A407046-3848
A407046-3848
G1"1/2-11 A GAS
69,85
35,71
13,5
37
61
SA407046-3226
SA407046-3226
G3/4-14 A GAS
58,72
30,18
11,5
25
52,5
A407046-2533-V
A407046-2533-V
G1"-11 A GAS
52,37
26,19
11
25
48
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PEFF-G EO - SAE 90° 4 bolt flange with BSPP thread
Parker
31.05.2022
407541 - 90° MALE BSP - SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
203003 - BULKHEAD UNION MALE BSP -BSP
FOR Fittings
06.05.2024
AFS / AFX - SAE-90° Socket weld flange
HAVIT
21.12.2023
GFS / GFX - SAE-90° socket weld flange companion
HAVIT
21.12.2023
407222 - 90° MALEDIN L SERIES - SAE 3000PSI FLANGE
FOR Fittings
06.05.2024
BTL7 SSI Digital
Balluff
31.05.2024
407233 - 90° MALE DIN S SERIES - SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
407013 - 90° (ADJ) MALE BSP - SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
AFS / AFX - SAE-90° threaded flange BSPP
HAVIT
21.12.2023
FHS EO - SAE Split flange halves
Parker
31.05.2022
PAFG-90G EO - SAE 90° 4 bolt flange with BSPP 60° cone end
Parker
27.06.2023
LBR - Flange L-block reducer | SAE 3000/ISO 6162-1
Parker
19.04.2024
PAFS-90S EO - SAE 90° 4 bolt flange (socket weld)
Parker
31.05.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表