您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
402536 - BRAZE OR WELD-ON SAE 6000 PSI FLANGE
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/402536.prj},{NB=A402536-2530},{CODE=A402536-2530},{FILENAME=A402536-2530_00},{F=DN30},{A=57,15},{B=27,76},{C=13},{I=21},{T=32}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
I
[mm]
T
[mm]
A402536-1216
A402536-1216
DN16
40,49
18,24
9
15
23
A402536-1218
A402536-1218
DN18
40,49
18,24
9
15
23
A402536-1220
A402536-1220
DN20
40,49
18,24
9
15
23
A402536-1920
A402536-1920
DN20
50,8
23,8
11
17
27
A402536-1922
A402536-1922
DN22
50,8
23,8
11
17
27
A402536-1925
A402536-1925
DN25
50,8
23,8
11
17
27
A402536-1927
A402536-1927
DN27
50,8
23,8
11
17
27
A402536-2525
A402536-2525
DN25
57,15
27,76
13
21
32
A402536-2527
A402536-2527
DN27
57,15
27,76
13
21
32
A402536-2530
A402536-2530
DN30
57,15
27,76
13
21
32
A402536-2532
A402536-2532
DN32
57,15
27,76
13
21
32
A402536-3232
A402536-3232
DN32
66,68
31,75
15
24
37
A402536-3235
A402536-3235
DN35
66,68
31,75
15
24
37
A402536-3238
A402536-3238
DN38
66,68
31,75
15
24
37
A402536-3842
A402536-3842
DN42
79,38
36,5
17
27
38
A402536-3845
A402536-3845
DN45
79,38
36,5
17
27
38
A402536-3848
A402536-3848
DN48
79,38
36,5
17
27
38
A402536-3850
A402536-3850
DN50
79,38
36,5
17
27
38
A402536-5156
A402536-5156
DN56
96,82
44,45
21
42
SA402536-1930
SA402536-1930
DN30
50,8
23,8
17
27
27
SA402536-3230
SA402536-3230
DN30
66,68
31,75
24
37
37
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
401524 - PORTS CLOSING SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
402031 - BRAZE OR WELD-ON SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
402745 - STRAIGHT SAE FLANGE 6000 PSI WITH BSPP FEMALE PORT
FOR Fittings
06.05.2024
402679 - STRAIGHT MALEORFS - SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
SAE flange halves, high pressure (6000 psi), single parts - Hole pattern te...
VOSS
11.04.2023
AFS / AFX - SAE-butt weld flange - inches
HAVIT
21.12.2023
402547 - BRAZE OR WELD-ON COUNTERPAD SAE 6000 PSI FLANGE METRIC THREAD
FOR Fittings
06.05.2024
407563 - 90° BRAZE OR WELD-ON SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
402240 - STRAIGHT SAE FLANGE 3000 PSI WITH BSPP FEMALE PORT
FOR Fittings
06.05.2024
Connecting flange coupling SAE flange 6000 psi ZAKO single parts - High pre...
VOSS
11.04.2023
402514 - STRAIGHT MALE BSP - SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
PAFS-S EO - SAE Straight 4 bolt flange (socket weld)
Parker
31.05.2022
402548 - BRAZE OR WELD-ON COUNTERPAD SAE 6000 PSI FLANGE UNC THREAD
FOR Fittings
06.05.2024
SFCE / SFCE-X - SAE-Flange adapter BSPP thread
HAVIT
21.12.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表