您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
402240 - STRAIGHT SAE FLANGE 3000 PSI WITH BSPP FEMALE PORT
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/402240.prj},{NB=A402240-3242},{CODE=A402240-3242},{FILENAME=A402240-3242},{F=G1\"1/4-11 GAS},{A=58,72},{B=30,18},{C=11},{D=22},{I=21},{T=41}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
I
[mm]
T
[mm]
A402240-1926
A402240-1926
G3/4-14 GAS
47,63
22,23
11
18
18
36
A402240-2526
A402240-2526
G3/4-14 GAS
52,37
26,19
11
18
18
38
A402240-2533
A402240-2533
G1"-11 GAS
52,37
26,19
11
20
18
38
A402240-3242
A402240-3242
G1"1/4-11 GAS
58,72
30,18
11
22
21
41
A402240-3848
A402240-3848
G1"1/2-11 GAS
69,85
35,71
13,5
24
25
44
A402240-5160
A402240-5160
G2"-11 A GAS
77,77
42,88
13,5
26
25
45
A402240-6375
A402240-6375
G2"1/2-11 A GAS
88,9
50,8
13,5
30
25
50
A402240-7689
A402240-7689
G3"-11 A GAS
106,4
61,93
17
30
27
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
402745 - STRAIGHT SAE FLANGE 6000 PSI WITH BSPP FEMALE PORT
FOR Fittings
06.05.2024
402031 - BRAZE OR WELD-ON SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
PCFF-G EO - SAE Straight 4 bolt flange with BSPP thread
Parker
31.05.2022
PFF-G EO - SAE Straight 4 bolt flange with BSPP thread
Parker
31.05.2022
402019 - STRAIGHT MALE BSP - SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
WA Complete Part 3000psi - Weld adapter connection | SAE 3000/ISO 6162-1
Parker
19.04.2024
402305 - COUNTER FLANGE SAE 3000 PSI WITH BRAZE ON HOUSING FOR INCH TUBES
FOR Fittings
06.05.2024
402536 - BRAZE OR WELD-ON SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
AFS / AFX - SAE-Threaded flange NPT
HAVIT
21.12.2023
402514 - STRAIGHT MALE BSP - SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
PAFS-M EO - SAE Straight 4 bolt flange with metric thread
Parker
31.05.2022
GFS / GFX - SAE-butt weld flange companion - schedule 80
HAVIT
21.12.2023
1930-61 - SAE Port Block - Code 61 (Flat Face)
Brennan Industries
26.01.2021
SAE flange halves, standard series (3000 psi) single parts - Hole pattern t...
VOSS
11.04.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表